Press-fit with strong, reusable threads. No heat or ultrasonics required.
  • Install with a simple arbor press.
  • Sharp knurls cut into the material to provide torque resistance.
  • Retention fin/barb adds pull-out strength.
  • Excellent for harder plastics including many thermoset resins.
  • Flange design resists higher tensile pull loads in reverse entry applications.
Solid Body IPFB, IPFC and IPFA Press-in Inserts
Solid Body IPFB, IPFC and IPFA Press-in Inserts_DIM
Unit of Measure
1 

Part #

Thread Size x Pitch

Type

A ± 0.13

E ± 0.13

Standard Material

CAD

IPFA-M2 N/A M2 x 0.4 N/A IPFA N/A 3.99 mm N/A 4.8 mm N/A Aluminum N/A CAD Icon (for items table)
IPFA-M2.5 N/A M2.5 x 0.45 N/A IPFA N/A 5.28 mm N/A 5.56 mm N/A Aluminum N/A CAD Icon (for items table)
IPFA-M3 N/A M3 x 0.5 N/A IPFA N/A 5.28 mm N/A 5.56 mm N/A Aluminum N/A CAD Icon (for items table)
IPFA-M3.5 N/A M3.5 x 0.6 N/A IPFA N/A 6.27 mm N/A 7.14 mm N/A Aluminum N/A CAD Icon (for items table)
IPFA-M4 N/A M4 x 0.7 N/A IPFA N/A 7.42 mm N/A 7.14 mm N/A Aluminum N/A CAD Icon (for items table)
IPFA-M5 N/A M5 x 0.8 N/A IPFA N/A 8.33 mm N/A 7.95 mm N/A Aluminum N/A CAD Icon (for items table)
IPFA-M6 N/A M6 x 1 N/A IPFA N/A 9.25 mm N/A 9.53 mm N/A Aluminum N/A CAD Icon (for items table)
IPFA-M8 N/A M8 x 1.25 N/A IPFA N/A 9.25 mm N/A 11.13 mm N/A Aluminum N/A CAD Icon (for items table)
IPFB-M2 N/A M2 x 0.4 N/A IPFB N/A 3.99 mm N/A 4.8 mm N/A Brass N/A CAD Icon (for items table)
IPFB-M2.5 N/A M2.5 x 0.45 N/A IPFB N/A 5.28 mm N/A 5.56 mm N/A Brass N/A CAD Icon (for items table)
IPFB-M3 N/A M3 x 0.5 N/A IPFB N/A 5.28 mm N/A 5.56 mm N/A Brass N/A CAD Icon (for items table)
IPFB-M3.5 N/A M3.5 x 0.6 N/A IPFB N/A 6.27 mm N/A 7.14 mm N/A Brass N/A CAD Icon (for items table)
IPFB-M4 N/A M4 x 0.7 N/A IPFB N/A 7.42 mm N/A 7.14 mm N/A Brass N/A CAD Icon (for items table)
IPFB-M5 N/A M5 x 0.8 N/A IPFB N/A 8.33 mm N/A 7.95 mm N/A Brass N/A CAD Icon (for items table)
IPFB-M6 N/A M6 x 1 N/A IPFB N/A 9.25 mm N/A 9.53 mm N/A Brass N/A CAD Icon (for items table)
IPFB-M8 N/A M8 x 1.25 N/A IPFB N/A 9.25 mm N/A 11.13 mm N/A Brass N/A CAD Icon (for items table)
IPFC-M2 N/A M2 x 0.4 N/A IPFC N/A 3.99 mm N/A 4.8 mm N/A Stainless Steel N/A CAD Icon (for items table)
IPFC-M2.5 N/A M2.5 x 0.45 N/A IPFC N/A 5.28 mm N/A 5.56 mm N/A Stainless Steel N/A CAD Icon (for items table)
IPFC-M3 N/A M3 x 0.5 N/A IPFC N/A 5.28 mm N/A 5.56 mm N/A Stainless Steel N/A CAD Icon (for items table)
IPFC-M3.5 N/A M3.5 x 0.6 N/A IPFC N/A 6.27 mm N/A 7.14 mm N/A Stainless Steel N/A CAD Icon (for items table)
IPFC-M4 N/A M4 x 0.7 N/A IPFC N/A 7.42 mm N/A 7.14 mm N/A Stainless Steel N/A CAD Icon (for items table)
IPFC-M5 N/A M5 x 0.8 N/A IPFC N/A 8.33 mm N/A 7.95 mm N/A Stainless Steel N/A CAD Icon (for items table)
IPFC-M6 N/A M6 x 1 N/A IPFC N/A 9.25 mm N/A 9.53 mm N/A Stainless Steel N/A CAD Icon (for items table)
IPFC-M8 N/A M8 x 1.25 N/A IPFC N/A 9.25 mm N/A 11.13 mm N/A Stainless Steel N/A CAD Icon (for items table)
Unit of Measure
1