Part # |
Thread Size |
Type |
A ± .005 |
E ± .005 |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|
| IPC-0524 | N/A .313-24 (5/16-24) | N/A IPC | N/A .364 in | N/A .383 in | N/A Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| IPC-256 | N/A .086-56 (#2-56) | N/A IPC | N/A .157 in | N/A .134 in | N/A Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| IPC-440 | N/A .112-40 (#4-40) | N/A IPC | N/A .208 in | N/A .165 in | N/A Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| IPC-632 | N/A .138-32 (#6-32) | N/A IPC | N/A .247 in | N/A .197 in | N/A Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| IPC-832 | N/A .164-32 (#8-32) | N/A IPC | N/A .292 in | N/A .228 in | N/A Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|