• Press-fit insert provides strong, reusable threads.
  • No heat or ultrasonics required
  • Installs with a simple arbor press
  • Sharp knurls cut into the material to provide torque resistance
  • Retention fin / barb adds pullout strength
  • Excellent for harder plastics including many thermoset resins
Solid Body IPB, IPC and IPA Press-in Inserts
Solid Body IPB, IPC and IPA Press-in Inserts_DIM
Unit of Measure
1 2 

Part #

Thread Size

Type

A ± .005

E ± .005

Standard Material

Standard Finish

CAD

IPA-024 N/A .190-32 (#10-32) N/A IPA N/A .328 in N/A .259 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IPA-032 N/A .190-24 (#10-24) N/A IPA N/A .328 in N/A .259 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IPA-0420 N/A .250-20 (1/4-20) N/A IPA N/A .364 in N/A .322 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IPA-0428 N/A .250-28 (1/4-28) N/A IPA N/A .364 in N/A .322 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IPA-0518 N/A .313-18 (5/16-18) N/A IPA N/A .364 in N/A .383 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IPA-0524 N/A .313-24 (5/16-24) N/A IPA N/A .364 in N/A .383 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IPA-256 N/A .086-56 (#2-56) N/A IPA N/A .157 in N/A .134 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IPA-440 N/A .112-40 (#4-40) N/A IPA N/A .208 in N/A .165 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IPA-632 N/A .138-32 (#6-32) N/A IPA N/A .247 in N/A .197 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IPA-832 N/A .164-32 (#8-32) N/A IPA N/A .292 in N/A .228 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IPB-024 N/A .190-32 (#10-32) N/A IPB N/A .328 in N/A .259 in N/A Brass N/A Plain N/A CAD Icon (for items table)
IPB-032 N/A .190-24 (#10-24) N/A IPB N/A .328 in N/A .259 in N/A Brass N/A Plain N/A CAD Icon (for items table)
IPB-0420 N/A .250-20 (1/4-20) N/A IPB N/A .364 in N/A .322 in N/A Brass N/A Plain N/A CAD Icon (for items table)
IPB-0428 N/A .250-28 (1/4-28) N/A IPB N/A .364 in N/A .322 in N/A Brass N/A Plain N/A CAD Icon (for items table)
IPB-0518 N/A .313-18 (5/16-18) N/A IPB N/A .364 in N/A .383 in N/A Brass N/A Plain N/A CAD Icon (for items table)
IPB-0524 N/A .313-24 (5/16-24) N/A IPB N/A .364 in N/A .383 in N/A Brass N/A Plain N/A CAD Icon (for items table)
IPB-256 N/A .086-56 (#2-56) N/A IPB N/A .157 in N/A .134 in N/A Brass N/A Plain N/A CAD Icon (for items table)
IPB-440 N/A .112-40 (#4-40) N/A IPB N/A .208 in N/A .165 in N/A Brass N/A Plain N/A CAD Icon (for items table)
IPB-632 N/A .138-32 (#6-32) N/A IPB N/A .247 in N/A .197 in N/A Brass N/A Plain N/A CAD Icon (for items table)
IPB-832 N/A .164-32 (#8-32) N/A IPB N/A .292 in N/A .228 in N/A Brass N/A Plain N/A CAD Icon (for items table)
IPC-024 N/A .190-32 (#10-32) N/A IPC N/A .328 in N/A .259 in N/A Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
IPC-032 N/A .190-24 (#10-24) N/A IPC N/A .328 in N/A .259 in N/A Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
IPC-0420 N/A .250-20 (1/4-20) N/A IPC N/A .364 in N/A .322 in N/A Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
IPC-0428 N/A .250-28 (1/4-28) N/A IPC N/A .364 in N/A .322 in N/A Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
IPC-0518 N/A .313-18 (5/16-18) N/A IPC N/A .364 in N/A .383 in N/A Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
Unit of Measure
1 2