New self-clinching microPEM® TackPin® (Type T™) fasteners for compact electronic assemblies enable sheet-to-sheet attachment, replacing costly screw installation in applications where disassembly is not required. TackPin fastener use eliminates typical screw-related issues (including tapping, cross-threading, torque control, and vibration backout) and ultimately promotes quick and easy installation with minimal hardware. TackPin fasteners can provide a good alternative to welds or adhesives.

Features and Benefits
  • Micro sized for fastening within very compact designs.
  • Attaches top sheets as thin as 0.2 mm / .008 in.
  • Clinches into base panels as hard as HRB 45 / HB 84.
  • Interference fit minimizes hole tolerance issues.
  • Tapered tip assists location.
  • Low-profile head provides cosmetic benefits.
  • Replaces screws: eliminating costly tapping, cross threading, torque control, vibration backout and installation time.
Ideal for today’s compact electronics
  • Laptops
  • Notebooks / Ultrabook™ Devices
  • Tablet Computers
  • Cell/Smart Phones
  • Gaming / Hand Held Devices
  • Ultrabook™ is a trademark of Intel Corporation
T-800x600
Type-T-microPEM-TackPin-Fasteners 2
Unit of Measure
1 

Part #

Top Sheet Thickness

Base Panel Min. Sheet Thickness

Top Sheet Hole Size ± 0.05mm/± .002in

Base Panel Hole Size -0.05mm/ -.002in

A ± 0.025mm/±.001in

Min. Dist. Hole C/L to Edge

CAD

TA-10-025 N/A 0.2 to 0.28 mm.008 to .011 in N/A 0.89 mm.035 in N/A 1.47 mm.058 in N/A 1.02 mm.040 in N/A 0.406 mm.016 in N/A 1 mm.039 in N/A CAD Icon (for items table)
TA-10-050 N/A 0.48 to 0.56 mm.019 to .022 in N/A 0.89 mm.035 in N/A 1.47 mm.058 in N/A 1.02 mm.040 in N/A 0.686 mm.027 in N/A 1 mm.039 in N/A CAD Icon (for items table)
TA-10-075 N/A 0.71 to 0.79 mm.028 to .031 in N/A 0.89 mm.035 in N/A 1.47 mm.058 in N/A 1.02 mm.040 in N/A 0.914 mm.036 in N/A 1 mm.039 in N/A CAD Icon (for items table)
Unit of Measure
1