• Deformed threads create prevailing torque locking feature to prevent screw loosening due to vibration.
  • Blind-end protects the threads from plastic intrusion.
  • Stainless steel inserts offer lead-free alternative.
IBLC-Photo-120x90
Molded-in Threaded Inserts, Self-Locking, Blind Threaded 2
Unit of Measure
1 

Part #

Thread Size

Type

A ± .005

E Nom.

C ± .005

Standard Material

Standard Finish

CAD

IBLC-440-8 N/A .112-40 (#4-40) N/A IBLC N/A .344 in N/A .188 in N/A .171 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
IBLC-632-8 N/A .138-32 (#6-32) N/A IBLC N/A .406 in N/A .219 in N/A .195 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
IBLC-832-8 N/A .164-32 (#8-32) N/A IBLC N/A .406 in N/A .250 in N/A .226 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
IBLC-032-8 N/A .190-32 (#10-32) N/A IBLC N/A .531 in N/A .281 in N/A .259 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
IBLC-0420-8 N/A .250-20 (1/4-20) N/A IBLC N/A .625 in N/A .344 in N/A .298 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
IBLC-256-8ASSY N/A .086-56 (#2-56) N/A IBLC N/A .250 in N/A .156 in N/A .150 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
IBLC-440-8ASSY N/A .112-40 (#4-40) N/A IBLC N/A .344 in N/A .188 in N/A .180 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
IBLC-632-8ASSY N/A .138-32 (#6-32) N/A IBLC N/A .406 in N/A .219 in N/A .200 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
IBLC-832-8ASSY N/A .164-32 (#8-32) N/A IBLC N/A .406 in N/A .250 in N/A .235 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
IBLC-032-8ASSY N/A .190-32 (#10-32) N/A IBLC N/A .531 in N/A .281 in N/A .270 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
IBLC-0420-8ASSY N/A .250-20 (1/4-20) N/A IBLC N/A .625 in N/A .344 in N/A .325 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
Unit of Measure
1