PEM® Type TMSO4™ Self-clinching microPEM® Standoffs for Thin Sheets
Designed for use in harder sheets, hardness HRC 37/HB 340 or less
  • Installs flush into half hard .008” / 0.2mm stainless steel sheets
  • Installs into round holes without any special mounting hole preparation, eliminating adhesives and laser welding
  • Allows for light weighting and optimizing designs
  • Can be installed automatically.
TMSO4-Standoffs
TMSO4-Standoffs dimensions
Unit of Measure
1 

Part #

Thread Size x Pitch

Hole Size in Sheet + 0.05

C Max.

H Nom.

L +0.05 -0.08

Min. Dist. Hole C/L to Edge

CAD

Pitch

TMSO4-M1-200 N/A M1 x 0.25 N/A 2.24 mm N/A 2.18 mm N/A 2.97 mm N/A 2 mm N/A 2.64 mm N/A CAD Icon (for items table) N/A
TMSO4-M1-300 N/A M1 x 0.25 N/A 2.24 mm N/A 2.18 mm N/A 2.97 mm N/A 3 mm N/A 2.64 mm N/A CAD Icon (for items table) N/A
TMSO4-M1.2-200 N/A M1.2 x 0.25 N/A 2.59 mm N/A 2.51 mm N/A 3.39 mm N/A 2 mm N/A 2.85 mm N/A CAD Icon (for items table) N/A
TMSO4-M1.2-300 N/A M1.2 x 0.25 N/A 2.59 mm N/A 2.51 mm N/A 3.39 mm N/A 3 mm N/A 2.85 mm N/A CAD Icon (for items table) N/A
TMSO4-M1.4-200 N/A M1.4 x 0.3 N/A 2.87 mm N/A 2.79 mm N/A 3.67 mm N/A 2 mm N/A 2.87 mm N/A CAD Icon (for items table) N/A
TMSO4-M1.4-300 N/A M1.4 x 0.3 N/A 2.87 mm N/A 2.79 mm N/A 3.67 mm N/A 3 mm N/A 2.87 mm N/A CAD Icon (for items table) N/A
TMSO4-M1.6-200 N/A M1.6 x 0.35 N/A 3.25 mm N/A 3.16 mm N/A 4.04 mm N/A 2 mm N/A 3.18 mm N/A CAD Icon (for items table) N/A
TMSO4-M1.6-300 N/A M1.6 x 0.35 N/A 3.25 mm N/A 3.16 mm N/A 4.04 mm N/A 3 mm N/A 3.18 mm N/A CAD Icon (for items table) N/A
TMSO4-M2-200 N/A M2 x 0.4 N/A 4 mm N/A 3.96 mm N/A 4.8 mm N/A 2 mm N/A 4.32 mm N/A CAD Icon (for items table) N/A
TMSO4-M2-300 N/A M2 x 0.4 N/A 4 mm N/A 3.96 mm N/A 4.8 mm N/A 3 mm N/A 4.32 mm N/A CAD Icon (for items table) N/A
Unit of Measure
1