PEM® Type TMSO4™ Self-clinching microPEM® Standoffs for Thin Sheets
Designed for use in harder sheets, hardness HRC 37/HB 340 or less
  • Installs flush into half hard .008” / 0.2mm stainless steel sheets
  • Installs into round holes without any special mounting hole preparation, eliminating adhesives and laser welding
  • Allows for light weighting and optimizing designs
  • Can be installed automatically.
TMSO4-Standoffs
TMSO4-Standoffs dimensions
Unit of Measure
1 

Part #

Thread Size

Hole Size in Sheet +.002 - .000

C Max.

H Nom.

L +.002 -.003

Min. Dist. Hole C/L to Edge

CAD

Pitch

PHH

TMSO4-080-094 N/A .060-80 (#0-80) N/A .128 in N/A .125 in N/A .159 in N/A .094 in N/A .125 in N/A CAD Icon (for items table) N/A N/A 0.075 in
TMSO4-080-125 N/A .060-80 (#0-80) N/A .128 in N/A .125 in N/A .159 in N/A .125 in N/A .125 in N/A CAD Icon (for items table) N/A N/A 0.075 in
TMSO4-256-094 N/A .086-56 (#2-56) N/A .158 in N/A .156 in N/A .189 in N/A .094 in N/A .170 in N/A CAD Icon (for items table) N/A N/A 0.100 in
TMSO4-256-125 N/A .086-56 (#2-56) N/A .158 in N/A .156 in N/A .189 in N/A .125 in N/A .170 in N/A CAD Icon (for items table) N/A N/A 0.100 in
Unit of Measure
1