• Self-clinching mounting design provides high pushout resistance.
  • Installs flush on back side of panel.
  • Does not require special hole preparation.
PF7M Metric
Captive Panel Screw, Screw Head Spring loaded, Self Clinching-PF7M 2
Unit of Measure
1 

Part #

Thread Size

Min. Sheet Thickness

Hole Size in Sheet + 0.08

G ± 0.64

P ± 0.64

CAD View

CAD

E_INS

PEM Part No.

PF7M-M3-0CN N/A M3 x 0.5 N/A 0.92 mm N/A 5.56 mm N/A 5.33 mm N/A 0 mm N/A Unfastened N/A CAD Icon (for items table) N/A N/A
PF7M-M3-0CN N/A M3 x 0.5 N/A 0.92 mm N/A 5.56 mm N/A 5.33 mm N/A 0 mm N/A Fastened N/A CAD Icon (for items table) N/A N/A
PF7M-M3-1CN N/A M3 x 0.5 N/A 0.92 mm N/A 5.56 mm N/A 6.86 mm N/A 1.65 mm N/A Unfastened N/A CAD Icon (for items table) N/A N/A
PF7M-M3-1CN N/A M3 x 0.5 N/A 0.92 mm N/A 5.56 mm N/A 6.86 mm N/A 1.65 mm N/A Fastened N/A CAD Icon (for items table) N/A N/A
PF7M-M4-0CN N/A M4 x 0.7 N/A 0.92 mm N/A 7.92 mm N/A 6.10 mm N/A 0 mm N/A Unfastened N/A CAD Icon (for items table) N/A N/A
PF7M-M4-0CN N/A M4 x 0.7 N/A 0.92 mm N/A 7.92 mm N/A 6.10 mm N/A 0 mm N/A Fastened N/A CAD Icon (for items table) N/A N/A
PF7M-M4-1CN N/A M4 x 0.7 N/A 0.92 mm N/A 7.92 mm N/A 7.62 mm N/A 1.65 mm N/A Unfastened N/A CAD Icon (for items table) N/A N/A
PF7M-M4-1CN N/A M4 x 0.7 N/A 0.92 mm N/A 7.92 mm N/A 7.62 mm N/A 1.65 mm N/A Fastened N/A CAD Icon (for items table) N/A N/A
Unit of Measure
1