Type RAS for sheet metal is a threaded right angle fastener that accepts standard unified or metric screws.
Right angle nuts – RAS
Steel Threaded Right Angle Fastener 2
Unit of Measure
1 

Part #

Thread Size

L - Length ± .003

Hole Size in Sheet + 0.002 - 0.001

A ± .003

E ± .006

F - Height ± .006

CAD

RAS440-9-4ZI N/A .112-40 (#4-40) N/A .121 in N/A .312 x .125 in N/A .308 in N/A .370 in N/A .281 in N/A CAD Icon (for items table)
RAS440-9-6ZI N/A .112-40 (#4-40) N/A .183 in N/A .312 x .187 in N/A .308 in N/A .370 in N/A .281 in N/A CAD Icon (for items table)
RAS440-9-8ZI N/A .112-40 (#4-40) N/A .246 in N/A .312 x .250 in N/A .308 in N/A .370 in N/A .281 in N/A CAD Icon (for items table)
RAS632-10-4ZI N/A .138-32 (#6-32) N/A .121 in N/A .375 x .125 in N/A .371 in N/A .433 in N/A .312 in N/A CAD Icon (for items table)
RAS632-10-8ZI N/A .138-32 (#6-32) N/A .246 in N/A .375 x .250 in N/A .371 in N/A .433 in N/A .312 in N/A CAD Icon (for items table)
RAS632-10-10ZI N/A .138-32 (#6-32) N/A .308 in N/A .375 x .312 in N/A .371 in N/A .433 in N/A .312 in N/A CAD Icon (for items table)
RAS832-12-6ZI N/A .164-32 (#8-32) N/A .183 in N/A .406 x .187 in N/A .402 in N/A .464 in N/A .375 in N/A CAD Icon (for items table)
RAS832-12-9ZI N/A .164-32 (#8-32) N/A .277 in N/A .406 x .281 in N/A .402 in N/A .464 in N/A .375 in N/A CAD Icon (for items table)
RAS832-12-12ZI N/A .164-32 (#8-32) N/A .371 in N/A .406 x .375 in N/A .402 in N/A .464 in N/A .375 in N/A CAD Icon (for items table)
Unit of Measure
1