Part # |
Thread Size x Pitch |
Hole Size in Sheet + 0.08 |
E + 0.13 -0.25 |
H2 Ref. |
L - Length ± 0.4 |
CAD View |
CAD |
|---|---|---|---|---|---|---|---|
| SCBR-M3-12ZI | N/A M3 x 0.5 | N/A 3.0 mm | N/A 9.10 mm | N/A 11.80 mm | N/A 12 mm | N/A Unfastened |
N/A
|
| SCBR-M3-12ZI | N/A M3 x 0.5 | N/A 3.0 mm | N/A 9.10 mm | N/A 11.80 mm | N/A 12 mm | N/A Fastened |
N/A
|
| SCBR-M4-12ZI | N/A M4 x 0.7 | N/A 4 mm | N/A 10.70 mm | N/A 12.10 mm | N/A 12 mm | N/A Unfastened |
N/A
|
| SCBR-M4-12ZI | N/A M4 x 0.7 | N/A 4 mm | N/A 10.70 mm | N/A 12.10 mm | N/A 12 mm | N/A Fastened |
N/A
|