PEM Type SCBR™ Spinning Clinch Bolt installs by simply pressing it into a properly sized hole. The controlled clinching action permanently captivates the screw and spring in the panel and allows the screw to spin freely in the sheet.

Features and Benefits
  • Permanently captivates into sheets as thin as .040” / 1.02 mm.
  • Spring keeps screw retracted when disengaged.
  • Provides economical self-retracting captive screw.
  • Replaces loose hardware.
  • Allows for close centerline-to-edge distance.
  • RoHS compliant.
Type SCBR screws are shipped with mating springs.
SCBR
Captive panel screw-Tool only, spinning clinch bolt, self-retracting spring 2
Unit of Measure
1 

Part #

Thread Size x Pitch

Hole Size in Sheet + 0.08

E + 0.13 -0.25

H2 Ref.

L - Length ± 0.4

CAD View

CAD

SCBR-M3-12ZI N/A M3 x 0.5 N/A 3.0 mm N/A 9.10 mm N/A 11.80 mm N/A 12 mm N/A Unfastened N/A CAD Icon (for items table)
SCBR-M3-12ZI N/A M3 x 0.5 N/A 3.0 mm N/A 9.10 mm N/A 11.80 mm N/A 12 mm N/A Fastened N/A CAD Icon (for items table)
SCBR-M4-12ZI N/A M4 x 0.7 N/A 4 mm N/A 10.70 mm N/A 12.10 mm N/A 12 mm N/A Unfastened N/A CAD Icon (for items table)
SCBR-M4-12ZI N/A M4 x 0.7 N/A 4 mm N/A 10.70 mm N/A 12.10 mm N/A 12 mm N/A Fastened N/A CAD Icon (for items table)
Unit of Measure
1