PEM Type SCBR™ Spinning Clinch Bolt installs by simply pressing it into a properly sized hole. The controlled clinching action permanently captivates the screw and spring in the panel and allows the screw to spin freely in the sheet.

Features and Benefits
  • Permanently captivates into sheets as thin as .040” / 1.02 mm.
  • Spring keeps screw retracted when disengaged.
  • Provides economical self-retracting captive screw.
  • Replaces loose hardware.
  • Allows for close centerline-to-edge distance.
  • RoHS compliant.
Type SCBR screws are shipped with mating springs.
SCBR
Captive panel screw-Tool only, spinning clinch bolt, self-retracting spring 2
Unit of Measure
1 

Part #

Thread Size

Hole Size in Sheet + 0.003 - 0.000

E + .005 -.010

H2 Ref.

L - Length ± .015

CAD View

CAD

SCBR-440-8ZI N/A .112-40 (#4-40) N/A .112 in N/A .348 in N/A .495 in N/A .500 in N/A Unfastened N/A CAD Icon (for items table)
SCBR-440-8ZI N/A .112-40 (#4-40) N/A .112 in N/A .348 in N/A .495 in N/A .500 in N/A Fastened N/A CAD Icon (for items table)
SCBR-632-8ZI N/A .138-32 (#6-32) N/A .138 in N/A .381 in N/A .500 in N/A .500 in N/A Unfastened N/A CAD Icon (for items table)
SCBR-632-8ZI N/A .138-32 (#6-32) N/A .138 in N/A .381 in N/A .500 in N/A .500 in N/A Fastened N/A CAD Icon (for items table)
SCBR-832-8ZI N/A .164-32 (#8-32) N/A .164 in N/A .410 in N/A .505 in N/A .500 in N/A Unfastened N/A CAD Icon (for items table)
SCBR-832-8ZI N/A .164-32 (#8-32) N/A .164 in N/A .410 in N/A .505 in N/A .500 in N/A Fastened N/A CAD Icon (for items table)
Unit of Measure
1