Part # |
Thread Size x Pitch |
Type |
Hole Size in Sheet + 0.08 |
L - Length ± 0.4 |
T Nom. |
Min. Dist. Hole C/L to Edge |
CAD |
|---|---|---|---|---|---|---|---|
| SCBJ-M3-6ZI | N/A M3 x 0.5 | N/A Jacking - SCBJ | N/A 3.0 mm | N/A 6 mm | N/A 3.70 mm | N/A 3.3 mm |
N/A
|
| SCBJ-M3-10ZI | N/A M3 x 0.5 | N/A Jacking - SCBJ | N/A 3.0 mm | N/A 10 mm | N/A 7.70 mm | N/A 3.3 mm |
N/A
|
| SCBJ-M3-12ZI | N/A M3 x 0.5 | N/A Jacking - SCBJ | N/A 3.0 mm | N/A 12 mm | N/A 9.70 mm | N/A 3.3 mm |
N/A
|
| SCB-M3-12ZI | N/A M3 x 0.5 | N/A Non-Jacking - SCB | N/A 3.0 mm | N/A 12 mm | N/A 3.30 mm | N/A 3.3 mm |
N/A
|
| SCBJ-M4-6ZI | N/A M4 x 0.7 | N/A Jacking - SCBJ | N/A 4 mm | N/A 6 mm | N/A 3.70 mm | N/A 5.00 mm |
N/A
|
| SCBJ-M4-10ZI | N/A M4 x 0.7 | N/A Jacking - SCBJ | N/A 4 mm | N/A 10 mm | N/A 7.70 mm | N/A 5.00 mm |
N/A
|
| SCBJ-M4-12ZI | N/A M4 x 0.7 | N/A Jacking - SCBJ | N/A 4 mm | N/A 12 mm | N/A 9.70 mm | N/A 5.00 mm |
N/A
|
| SCB-M4-12ZI | N/A M4 x 0.7 | N/A Non-Jacking - SCB | N/A 4 mm | N/A 12 mm | N/A 3.30 mm | N/A 5.00 mm |
N/A
|
| SCBJ-M3-14ZI | N/A M3 x 0.5 | N/A Jacking - SCBJ | N/A 3.0 mm | N/A 14 mm | N/A 11.70 mm | N/A 3.3 mm |
N/A
|
| SCB-M3-14ZI | N/A M3 x 0.5 | N/A Non-Jacking - SCB | N/A 3.0 mm | N/A 14 mm | N/A 5.30 mm | N/A 3.3 mm |
N/A
|
| SCBJ-M4-14ZI | N/A M4 x 0.7 | N/A Jacking - SCBJ | N/A 4 mm | N/A 14 mm | N/A 11.70 mm | N/A 5.00 mm |
N/A
|
| SCB-M4-14ZI | N/A M4 x 0.7 | N/A Non-Jacking - SCB | N/A 4 mm | N/A 14 mm | N/A 5.30 mm | N/A 5.00 mm |
N/A
|