Tool only, spinning clinch bolt, no spring – SCB, SCBJ
Captive panel screw-Tool only, spinning clinch bolt, no spring 2
Unit of Measure
1 

Part #

Thread Size x Pitch

Type

Hole Size in Sheet + 0.08

L - Length ± 0.4

T Nom.

Min. Dist. Hole C/L to Edge

CAD

SCBJ-M3-6ZI N/A M3 x 0.5 N/A Jacking - SCBJ N/A 3.0 mm N/A 6 mm N/A 3.70 mm N/A 3.3 mm N/A CAD Icon (for items table)
SCBJ-M3-10ZI N/A M3 x 0.5 N/A Jacking - SCBJ N/A 3.0 mm N/A 10 mm N/A 7.70 mm N/A 3.3 mm N/A CAD Icon (for items table)
SCBJ-M3-12ZI N/A M3 x 0.5 N/A Jacking - SCBJ N/A 3.0 mm N/A 12 mm N/A 9.70 mm N/A 3.3 mm N/A CAD Icon (for items table)
SCB-M3-12ZI N/A M3 x 0.5 N/A Non-Jacking - SCB N/A 3.0 mm N/A 12 mm N/A 3.30 mm N/A 3.3 mm N/A CAD Icon (for items table)
SCBJ-M4-6ZI N/A M4 x 0.7 N/A Jacking - SCBJ N/A 4 mm N/A 6 mm N/A 3.70 mm N/A 5.00 mm N/A CAD Icon (for items table)
SCBJ-M4-10ZI N/A M4 x 0.7 N/A Jacking - SCBJ N/A 4 mm N/A 10 mm N/A 7.70 mm N/A 5.00 mm N/A CAD Icon (for items table)
SCBJ-M4-12ZI N/A M4 x 0.7 N/A Jacking - SCBJ N/A 4 mm N/A 12 mm N/A 9.70 mm N/A 5.00 mm N/A CAD Icon (for items table)
SCB-M4-12ZI N/A M4 x 0.7 N/A Non-Jacking - SCB N/A 4 mm N/A 12 mm N/A 3.30 mm N/A 5.00 mm N/A CAD Icon (for items table)
SCBJ-M3-14ZI N/A M3 x 0.5 N/A Jacking - SCBJ N/A 3.0 mm N/A 14 mm N/A 11.70 mm N/A 3.3 mm N/A CAD Icon (for items table)
SCB-M3-14ZI N/A M3 x 0.5 N/A Non-Jacking - SCB N/A 3.0 mm N/A 14 mm N/A 5.30 mm N/A 3.3 mm N/A CAD Icon (for items table)
SCBJ-M4-14ZI N/A M4 x 0.7 N/A Jacking - SCBJ N/A 4 mm N/A 14 mm N/A 11.70 mm N/A 5.00 mm N/A CAD Icon (for items table)
SCB-M4-14ZI N/A M4 x 0.7 N/A Non-Jacking - SCB N/A 4 mm N/A 14 mm N/A 5.30 mm N/A 5.00 mm N/A CAD Icon (for items table)
Unit of Measure
1