• Joining two panels of similar or dissimilar metals.
  • Can be also used for single point hinging applications (not primary use).
Metal to metal, SpotFast® style – SF, SFP
Type SF SpotFast® Fasteners for Permanent Joining of Two Metal Sheets 2
Unit of Measure
1 

Part #

Panel 1 Thickness ±0.08mm/±.003in

Panel 1 Mounting Hole +0.08mm/+.003 –.000in

Panel 2 Thickness Min.

Panel 2 Mounting Hole +0.08mm/+.003 –.000in

E Max.

L Max.

CAD

SF-3-0.8-ZI N/A 0.8 mm.031 in N/A 3.00 mm.118 in N/A 0.80 mm.031 in N/A 2.50 mm.098 in N/A 3.53 mm.139 in N/A 1.5 mm.059 in N/A CAD Icon (for items table)
SF-3-1.0-ZI N/A 1 mm.039 in N/A 3.00 mm.118 in N/A 1.00 mm.039 in N/A 2.50 mm.098 in N/A 3.76 mm.148 in N/A 1.90 mm.075 in N/A CAD Icon (for items table)
SF-3-1.2-ZI N/A 1.2 mm.047 in N/A 3.00 mm.118 in N/A 1.20 mm.047 in N/A 2.50 mm.098 in N/A 3.76 mm.148 in N/A 2.31 mm.091 in N/A CAD Icon (for items table)
SF-3-1.6-ZI N/A 1.60 mm.063 in N/A 3.00 mm.118 in N/A 1.60 mm.063 in N/A 2.50 mm.098 in N/A 3.76 mm.148 in N/A 3.12 mm.123 in N/A CAD Icon (for items table)
SF-5-0.8-ZI N/A 0.8 mm.031 in N/A 5.00 mm.197 in N/A 0.80 mm.031 in N/A 4.00 mm.157 in N/A 5.56 mm.219 in N/A 1.5 mm.059 in N/A CAD Icon (for items table)
SF-5-1.0-ZI N/A 1 mm.039 in N/A 5.00 mm.197 in N/A 1.00 mm.039 in N/A 4.00 mm.157 in N/A 5.56 mm.219 in N/A 1.90 mm.075 in N/A CAD Icon (for items table)
SF-5-1.2-ZI N/A 1.2 mm.047 in N/A 5.00 mm.197 in N/A 1.20 mm.047 in N/A 4.00 mm.157 in N/A 5.56 mm.219 in N/A 2.31 mm.091 in N/A CAD Icon (for items table)
SF-5-1.6-ZI N/A 1.60 mm.063 in N/A 5.00 mm.197 in N/A 1.60 mm.063 in N/A 4.00 mm.157 in N/A 5.56 mm.219 in N/A 3.12 mm.123 in N/A CAD Icon (for items table)
Unit of Measure
1