• Reverse side of sheet is flush when plunger is retracted.
  • Quick lockout feature holds plunger in retracted position.
  • For use in sheets of HRB 80 or less.
  • Available as Type PSL2 without lockout feature on special order.
Locating pin, spring-loaded - PSL2, PTL2
Locating pin, spring-loaded 2
Unit of Measure
1 

Part #

Type

Hole Size in Sheet + 0.08

D - 0.13

G ± 0.25

T1 ± 0.25

T2 Nom.

Material Spring

Finish Spring

CAD View

CAD

PTL2-04-4CN N/A PTL2 N/A 8.33 mm N/A 6.35 mm N/A 7.87 mm N/A 15.11 mm N/A 22.73 mm N/A 300 Series Stainless Steel N/A Natural Finish N/A Unfastened N/A CAD Icon (for items table)
PTL2-04-4CN N/A PTL2 N/A 8.33 mm N/A 6.35 mm N/A 7.87 mm N/A 15.11 mm N/A 22.73 mm N/A 300 Series Stainless Steel N/A Natural Finish N/A Fastened N/A CAD Icon (for items table)
PSL2-04-4CN N/A PSL2 N/A 8.33 mm N/A 6.35 mm N/A 7.87 mm N/A 12.95 mm N/A 19.81 mm N/A 300 Series Stainless Steel N/A Natural Finish N/A Unfastened N/A CAD Icon (for items table)
PSL2-04-4CN N/A PSL2 N/A 8.33 mm N/A 6.35 mm N/A 7.87 mm N/A 12.95 mm N/A 19.81 mm N/A 300 Series Stainless Steel N/A Natural Finish N/A Fastened N/A CAD Icon (for items table)
Unit of Measure
1