Part # |
Thread Size x Pitch |
A (Shank) Max. |
Hole Size in Sheet + 0.08 |
E ± 0.25 |
Fastener Material |
CAD |
|---|---|---|---|---|---|---|
| SH-M6-1X | N/A M6 x 1 | N/A 1.38 mm | N/A 8.75 mm | N/A 11.18 mm | N/A Hardened Alloy Steel |
N/A
|
| SH-M6-2X | N/A M6 x 1 | N/A 2.21 mm | N/A 8.75 mm | N/A 11.18 mm | N/A Hardened Alloy Steel |
N/A
|
| SH-M8-1X | N/A M8 x 1.25 | N/A 1.38 mm | N/A 10.5 mm | N/A 12.7 mm | N/A Hardened Alloy Steel |
N/A
|
| SH-M8-2X | N/A M8 x 1.25 | N/A 2.21 mm | N/A 10.5 mm | N/A 12.7 mm | N/A Hardened Alloy Steel |
N/A
|
| SH-M10-1X | N/A M10 x 1.5 | N/A 2.21 mm | N/A 14 mm | N/A 17.35 mm | N/A Hardened Alloy Steel |
N/A
|