These standoffs, which use the proven self-clinching design, install with a squeeze in properly sized round holes - and become permanently mounted in the thin sheet.

Types SOAG and SOSG grounding standoffs are designed for clinching into steel or aluminum chassis while the “gripping teeth” on the opposite end of the standoff firmly contact mating PC board.

If you require a standoff which we do not offer in this bulletin, please contact us. We will be happy to work with you to satisfy your special need.

For special lengths greater than .500”, Types SOSG and SOAG are blind threaded.
Grounding standoffs - SOAG, SOSG
Grounding-Standoffs---Types-SOSG--SOAG-dim
Unit of Measure
1 2 

Part #

Thread Size

Hole Size in Sheet + .003 - .000

C + .000 - .005

H ± .005

L - Length + .010 –.000

Fastener Material

Standard Finish

CAD

SOSG-6440-4 N/A .112-40 (#4-40) N/A .213 in N/A .212 in N/A .250 in N/A .125 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
SOSG-6440-6 N/A .112-40 (#4-40) N/A .213 in N/A .212 in N/A .250 in N/A .187 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
SOSG-6440-8 N/A .112-40 (#4-40) N/A .213 in N/A .212 in N/A .250 in N/A .250 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
SOSG-6440-10 N/A .112-40 (#4-40) N/A .213 in N/A .212 in N/A .250 in N/A .312 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
SOSG-6440-12 N/A .112-40 (#4-40) N/A .213 in N/A .212 in N/A .250 in N/A .375 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
SOSG-6440-14 N/A .112-40 (#4-40) N/A .213 in N/A .212 in N/A .250 in N/A .437 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
SOSG-6440-16 N/A .112-40 (#4-40) N/A .213 in N/A .212 in N/A .250 in N/A .500 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
SOSG-8632-4 N/A .138-32 (#6-32) N/A .281 in N/A .280 in N/A .312 in N/A .125 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
SOSG-8632-6 N/A .138-32 (#6-32) N/A .281 in N/A .280 in N/A .312 in N/A .187 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
SOSG-8632-8 N/A .138-32 (#6-32) N/A .281 in N/A .280 in N/A .312 in N/A .250 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
SOSG-8632-10 N/A .138-32 (#6-32) N/A .281 in N/A .280 in N/A .312 in N/A .312 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
SOSG-8632-12 N/A .138-32 (#6-32) N/A .281 in N/A .280 in N/A .312 in N/A .375 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
SOSG-8632-14 N/A .138-32 (#6-32) N/A .281 in N/A .280 in N/A .312 in N/A .437 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
SOSG-8632-16 N/A .138-32 (#6-32) N/A .281 in N/A .280 in N/A .312 in N/A .500 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
SOAG-6440-4 N/A .112-40 (#4-40) N/A .213 in N/A .212 in N/A .250 in N/A .125 in N/A Aluminum N/A N/A CAD Icon (for items table)
SOAG-6440-6 N/A .112-40 (#4-40) N/A .213 in N/A .212 in N/A .250 in N/A .187 in N/A Aluminum N/A N/A CAD Icon (for items table)
SOAG-6440-8 N/A .112-40 (#4-40) N/A .213 in N/A .212 in N/A .250 in N/A .250 in N/A Aluminum N/A N/A CAD Icon (for items table)
SOAG-6440-10 N/A .112-40 (#4-40) N/A .213 in N/A .212 in N/A .250 in N/A .312 in N/A Aluminum N/A N/A CAD Icon (for items table)
SOAG-6440-12 N/A .112-40 (#4-40) N/A .213 in N/A .212 in N/A .250 in N/A .375 in N/A Aluminum N/A N/A CAD Icon (for items table)
SOAG-6440-14 N/A .112-40 (#4-40) N/A .213 in N/A .212 in N/A .250 in N/A .437 in N/A Aluminum N/A N/A CAD Icon (for items table)
SOAG-6440-16 N/A .112-40 (#4-40) N/A .213 in N/A .212 in N/A .250 in N/A .500 in N/A Aluminum N/A N/A CAD Icon (for items table)
SOAG-8632-4 N/A .138-32 (#6-32) N/A .281 in N/A .280 in N/A .312 in N/A .125 in N/A Aluminum N/A N/A CAD Icon (for items table)
SOAG-8632-6 N/A .138-32 (#6-32) N/A .281 in N/A .280 in N/A .312 in N/A .187 in N/A Aluminum N/A N/A CAD Icon (for items table)
SOAG-8632-8 N/A .138-32 (#6-32) N/A .281 in N/A .280 in N/A .312 in N/A .250 in N/A Aluminum N/A N/A CAD Icon (for items table)
SOAG-8632-10 N/A .138-32 (#6-32) N/A .281 in N/A .280 in N/A .312 in N/A .312 in N/A Aluminum N/A N/A CAD Icon (for items table)
Unit of Measure
1 2