Catalog
CAD (0)
▾
Grounding Standoffs – Types SOAG, SOSG
grounding-standoffs-types-soag-sosg
Types SOAG and SOSG grounding standoffs are designed for clinching into steel or aluminum chassis while the “gripping teeth” on the opposite end of the standoff firmly contact mating PC board.
If you require a standoff which we do not offer in this bulletin, please contact us. We will be happy to work with you to satisfy your special need.
For special lengths greater than .500”, Types SOSG and SOAG are blind threaded. /Asset/SOSG.jpg
Types SOAG and SOSG grounding standoffs are designed for clinching into steel or aluminum chassis while the “gripping teeth” on the opposite end of the standoff firmly contact mating PC board.
If you require a standoff which we do not offer in this bulletin, please contact us. We will be happy to work with you to satisfy your special need.
For special lengths greater than 12mm, Types SOSG and SOAG are blind threaded. /Asset/SOSG.jpg
Grounding Standoffs - Types SOSG, SOAG - Unified
(28) These standoffs, which use the proven self-clinching design, install with a squeeze in properly sized round holes - and become permanently mounted in the thin sheet.Types SOAG and SOSG grounding standoffs are designed for clinching into steel or aluminum chassis while the “gripping teeth” on the opposite end of the standoff firmly contact mating PC board.
If you require a standoff which we do not offer in this bulletin, please contact us. We will be happy to work with you to satisfy your special need.
For special lengths greater than .500”, Types SOSG and SOAG are blind threaded. /Asset/SOSG.jpg
Grounding Standoffs - Types SOSG, SOAG - Metric
(12) These standoffs, which use the proven self-clinching design, install with a squeeze in properly sized round holes - and become permanently mounted in the thin sheet.Types SOAG and SOSG grounding standoffs are designed for clinching into steel or aluminum chassis while the “gripping teeth” on the opposite end of the standoff firmly contact mating PC board.
If you require a standoff which we do not offer in this bulletin, please contact us. We will be happy to work with you to satisfy your special need.
For special lengths greater than 12mm, Types SOSG and SOAG are blind threaded. /Asset/SOSG.jpg
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"