CAD (0)
  • Cart is empty
These standoffs, which use the proven self-clinching design, install with a squeeze in properly sized round holes - and become permanently mounted in the thin sheet.

Types SOAG and SOSG grounding standoffs are designed for clinching into steel or a
Unit of Measure

Thread Size

N/A .138-32 (#6-32)

Thread Code

N/A 8632

Length Code

N/A 4

Min. Sheet Thickness

N/A .050 in

Hole Size in Sheet + .003 - .000

N/A .281 in

C + .000 - .005

N/A .280 in Grounding-Standoffs---Types-SOSG--SOAG-dim.jpg

H ± .005

N/A .312 in
L - Length + .010 –.0001 N/A .125 in

P Nom.

N/A .030 in

Anvil Hole Diameter + .003 -.000

N/A .284 in

Min. Dist. Hole C/L to Edge

N/A .310 in
For Use in Sheet Hardness2 N/A HRB 70 / HB 125 or Less

Thread Specification

N/A Internal, ANSI B1.1, 2B

Fastener Material

N/A 300 Series Stainless Steel

Standard Finish

N/A Passivated and/or Tested per ASTM A380

CAD Supplier

N/A PennEngineering® (PEM®)
  • 1 For special lengths greater than .500” / 12 mm, Types SOSG and SOAG are blind threaded.
  • 2 HRB - Hardness Rockwell “B” Scale. HB - Hardness Brinell.