Part # |
Thread Size x Pitch |
Hole Size in Sheet + 0.08 |
C - 0.13 |
H ± 0.25 |
L - Length + 0.25 |
Fastener Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| SOSG-3.5M3-3 | N/A M3 x 0.5 | N/A 5.40 mm | N/A 5.39 mm | N/A 6.4 mm | N/A 3 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| SOSG-3.5M3-4 | N/A M3 x 0.5 | N/A 5.40 mm | N/A 5.39 mm | N/A 6.4 mm | N/A 4 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| SOSG-3.5M3-6 | N/A M3 x 0.5 | N/A 5.40 mm | N/A 5.39 mm | N/A 6.4 mm | N/A 6 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| SOSG-3.5M3-8 | N/A M3 x 0.5 | N/A 5.40 mm | N/A 5.39 mm | N/A 6.4 mm | N/A 8 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| SOSG-3.5M3-10 | N/A M3 x 0.5 | N/A 5.40 mm | N/A 5.39 mm | N/A 6.4 mm | N/A 10 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| SOSG-3.5M3-12 | N/A M3 x 0.5 | N/A 5.40 mm | N/A 5.39 mm | N/A 6.4 mm | N/A 12 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| SOAG-3.5M3-3 | N/A M3 x 0.5 | N/A 5.40 mm | N/A 5.39 mm | N/A 6.4 mm | N/A 3 mm | N/A Aluminum | N/A |
N/A
|
| SOAG-3.5M3-4 | N/A M3 x 0.5 | N/A 5.40 mm | N/A 5.39 mm | N/A 6.4 mm | N/A 4 mm | N/A Aluminum | N/A |
N/A
|
| SOAG-3.5M3-6 | N/A M3 x 0.5 | N/A 5.40 mm | N/A 5.39 mm | N/A 6.4 mm | N/A 6 mm | N/A Aluminum | N/A |
N/A
|
| SOAG-3.5M3-8 | N/A M3 x 0.5 | N/A 5.40 mm | N/A 5.39 mm | N/A 6.4 mm | N/A 8 mm | N/A Aluminum | N/A |
N/A
|
| SOAG-3.5M3-10 | N/A M3 x 0.5 | N/A 5.40 mm | N/A 5.39 mm | N/A 6.4 mm | N/A 10 mm | N/A Aluminum | N/A |
N/A
|
| SOAG-3.5M3-12 | N/A M3 x 0.5 | N/A 5.40 mm | N/A 5.39 mm | N/A 6.4 mm | N/A 12 mm | N/A Aluminum | N/A |
N/A
|