CAD (0)
  • Cart is empty
These standoffs, which use the proven self-clinching design, install with a squeeze in properly sized round holes - and become permanently mounted in the thin sheet.

Types SOAG and SOSG grounding standoffs are designed for clinching into steel or a
Unit of Measure

Thread Size x Pitch

N/A M3 x 0.5

Thread Code

N/A 3.5M3

Length Code

N/A 3

Min. Sheet Thickness

N/A 1 mm

Hole Size in Sheet + 0.08

N/A 5.40 mm

C - 0.13

N/A 5.39 mm Grounding-Standoffs---Types-SOSG--SOAG-dim.jpg

H ± 0.25

N/A 6.4 mm
L - Length + 0.251 N/A 3 mm

P Nom.

N/A 0.76 mm

Anvil Hole Diameter + 0.08

N/A 5.50 mm

Min. Dist. Hole C/L to Edge

N/A 6.8 mm
For Use in Sheet Hardness2 N/A HRB 70 / HB 125 or Less

Thread Specification

N/A Internal, ANSI/ASME B1.13M, 6H

Fastener Material

N/A 300 Series Stainless Steel

Standard Finish

N/A Passivated and/or Tested per ASTM A380

CAD Supplier

N/A PennEngineering® (PEM®)
  • 1 For special lengths greater than .500” / 12 mm, Types SOSG and SOAG are blind threaded.
  • 2 HRB - Hardness Rockwell “B” Scale. HB - Hardness Brinell.