PEM® self-clinching, flush-head studs with X-Press™ threads are typically used with push-on or other plastic fasteners. The coarse thread design of the thread reduces assembly time and provides high retention force.
These self-clinching studs are installed in metal sheets by pressing them into place with any standard press. They can also be installed using automated equipment during the in-die process.
PEM® studs with X-Press™ threads are available with 5 mm and 6 mm metric threads. Lengths range from 10 mm to 25 mm.



Features and Benefits
  • Offers fast, reliable attachment.
  • Reduces assembly time.
  • Allows for lighter assembly.
  • Self-clinching stud mounts flush in metal sheets as thin as 1mm.
  • Thread design accommodates paints and coatings without compromising performance.
  • Self-clinching technology is cleaner and has a more attractive finished appearance than welding.
  • Can be installed during the stamping process with PEMSERTER® in-die technology.
Flush Head Studs Type FHX
Flush Head Studs Type FHX_2
Unit of Measure
1 

Part #

Thread Size x Pitch

Hole Size in Sheet + 0.08

L - Length ± 0.4

H ± 0.4

Fastener Material

Standard Finish

Optional Finish

CAD

FH-X5-10ZI N/A 5 mm x 1.6 N/A 5.2 mm N/A 10 mm N/A 6.5 mm N/A Hardened Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
FH-X6-10ZI N/A 6 mm x 1.6 N/A 6.2 mm N/A 10 mm N/A 8.2 mm N/A Hardened Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
FH-X5-15ZI N/A 5 mm x 1.6 N/A 5.2 mm N/A 15 mm N/A 6.5 mm N/A Hardened Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
FH-X6-15ZI N/A 6 mm x 1.6 N/A 6.2 mm N/A 15 mm N/A 8.2 mm N/A Hardened Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
FH-X5-20ZI N/A 5 mm x 1.6 N/A 5.2 mm N/A 20 mm N/A 6.5 mm N/A Hardened Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
FH-X6-20ZI N/A 6 mm x 1.6 N/A 6.2 mm N/A 20 mm N/A 8.2 mm N/A Hardened Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
FH-X5-25ZI N/A 5 mm x 1.6 N/A 5.2 mm N/A 25 mm N/A 6.5 mm N/A Hardened Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
FH-X6-25ZI N/A 6 mm x 1.6 N/A 6.2 mm N/A 25 mm N/A 8.2 mm N/A Hardened Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
FH-X5-10X N/A 5 mm x 1.6 N/A 5.2 mm N/A 10 mm N/A 6.5 mm N/A Hardened Carbon Steel N/A N/A Rust Preventative Oil N/A CAD Icon (for items table)
FH-X6-10X N/A 6 mm x 1.6 N/A 6.2 mm N/A 10 mm N/A 8.2 mm N/A Hardened Carbon Steel N/A N/A Rust Preventative Oil N/A CAD Icon (for items table)
FH-X5-15X N/A 5 mm x 1.6 N/A 5.2 mm N/A 15 mm N/A 6.5 mm N/A Hardened Carbon Steel N/A N/A Rust Preventative Oil N/A CAD Icon (for items table)
FH-X6-15X N/A 6 mm x 1.6 N/A 6.2 mm N/A 15 mm N/A 8.2 mm N/A Hardened Carbon Steel N/A N/A Rust Preventative Oil N/A CAD Icon (for items table)
FH-X5-20X N/A 5 mm x 1.6 N/A 5.2 mm N/A 20 mm N/A 6.5 mm N/A Hardened Carbon Steel N/A N/A Rust Preventative Oil N/A CAD Icon (for items table)
FH-X6-20X N/A 6 mm x 1.6 N/A 6.2 mm N/A 20 mm N/A 8.2 mm N/A Hardened Carbon Steel N/A N/A Rust Preventative Oil N/A CAD Icon (for items table)
FH-X5-25X N/A 5 mm x 1.6 N/A 5.2 mm N/A 25 mm N/A 6.5 mm N/A Hardened Carbon Steel N/A N/A Rust Preventative Oil N/A CAD Icon (for items table)
FH-X6-25X N/A 6 mm x 1.6 N/A 6.2 mm N/A 25 mm N/A 8.2 mm N/A Hardened Carbon Steel N/A N/A Rust Preventative Oil N/A CAD Icon (for items table)
Unit of Measure
1