Catalog
CAD (0)
▾
Flush-Head Studs with X-Press™ Thread Profile – Type FHX
flush-head-studs-with-x-press--thread-profile
These self-clinching studs are installed in metal sheets by pressing them into place with any standard press. They can also be installed using automated equipment during the in-die process.
PEM® studs with X-Press™ threads are available with 5 mm and 6 mm metric threads. Lengths range from 10 mm to 25 mm.
Features and Benefits
Flush-Head Studs with X-Press™ Thread Profile – Type FHX – Metric
(16) PEM® self-clinching, flush-head studs with X-Press™ threads are typically used with push-on or other plastic fasteners. The coarse thread design of the thread reduces assembly time and provides high retention force.These self-clinching studs are installed in metal sheets by pressing them into place with any standard press. They can also be installed using automated equipment during the in-die process.
PEM® studs with X-Press™ threads are available with 5 mm and 6 mm metric threads. Lengths range from 10 mm to 25 mm.
Features and Benefits
- Offers fast, reliable attachment.
- Reduces assembly time.
- Allows for lighter assembly.
- Self-clinching stud mounts flush in metal sheets as thin as 1mm.
- Thread design accommodates paints and coatings without compromising performance.
- Self-clinching technology is cleaner and has a more attractive finished appearance than welding.
- Can be installed during the stamping process with PEMSERTER® in-die technology.
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"