• Designed for high load applications. Available with rib, key or full hex features for high torque applications.
  • Both UNC and UNF threads available in No. 10 and larger thread sizes. Check for availability of other grip ranges and designs.
Flathead
Flathead Threaded Insert - Unified 2
Unit of Measure
1 2 3 4 5 »  

Part #

Thread Size

Grip Range

L ± .015

Fastening

Standard Material

Standard Finish

CAD

AES8B75 N/A #8-32 N/A .010 - .075 in N/A N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AEA8B75 N/A #8-32 N/A .010 - .075 in N/A .625 in N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA8B75 N/A #8-32 N/A .010 - .075 in N/A N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AENM8B75 N/A #8-32 N/A .010 - .075 in N/A .625 in N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENM8B75 N/A #8-32 N/A .010 - .075 in N/A N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESS8B75 N/A #8-32 N/A .010 - .075 in N/A .625 in N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESS8B75 N/A #8-32 N/A .010 - .075 in N/A N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AEBR8B75 N/A #8-32 N/A .010 - .075 in N/A .625 in N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBR8B75 N/A #8-32 N/A .010 - .075 in N/A N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AECH8B75 N/A #8-32 N/A .010 - .075 in N/A .625 in N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECH8B75 N/A #8-32 N/A .010 - .075 in N/A N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AES10B80 N/A #10-32 N/A .010 - .080 in N/A .781 in N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AES10B80 N/A #10-32 N/A .010 - .080 in N/A N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AEA10B80 N/A #10-32 N/A .010 - .080 in N/A .781 in N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA10B80 N/A #10-32 N/A .010 - .080 in N/A N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AENM10B80 N/A #10-32 N/A .010 - .080 in N/A .781 in N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENM10B80 N/A #10-32 N/A .010 - .080 in N/A N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESS10B80 N/A #10-32 N/A .010 - .080 in N/A .781 in N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESS10B80 N/A #10-32 N/A .010 - .080 in N/A N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AEBR10B80 N/A #10-32 N/A .010 - .080 in N/A .781 in N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBR10B80 N/A #10-32 N/A .010 - .080 in N/A N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AECH10B80 N/A #10-32 N/A .010 - .080 in N/A .781 in N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECH10B80 N/A #10-32 N/A .010 - .080 in N/A N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AES25B80 N/A 1/4-20 N/A .020 - .080 in N/A .937 in N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AES25B80 N/A 1/4-20 N/A .020 - .080 in N/A N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »