Part # |
Thread Size |
Grip Range |
L ± .015 |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|
| AECH25B260 | N/A 1/4-20 | N/A .200 - .260 in | N/A 1.125 in | N/A Uninstalled | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECH25B260 | N/A 1/4-20 | N/A .200 - .260 in | N/A | N/A Installed | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES31B275 | N/A 5/16-18 | N/A .200 - .275 in | N/A 1.343 in | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES31B275 | N/A 5/16-18 | N/A .200 - .275 in | N/A | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AEA31B275 | N/A 5/16-18 | N/A .200 - .275 in | N/A 1.343 in | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEA31B275 | N/A 5/16-18 | N/A .200 - .275 in | N/A | N/A Installed | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AENM31B275 | N/A 5/16-18 | N/A .200 - .275 in | N/A 1.343 in | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM31B275 | N/A 5/16-18 | N/A .200 - .275 in | N/A | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS31B275 | N/A 5/16-18 | N/A .200 - .275 in | N/A 1.343 in | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS31B275 | N/A 5/16-18 | N/A .200 - .275 in | N/A | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AEBR31B275 | N/A 5/16-18 | N/A .200 - .275 in | N/A 1.343 in | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBR31B275 | N/A 5/16-18 | N/A .200 - .275 in | N/A | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AES10B280 | N/A #10-32 | N/A .230 - .280 in | N/A 1.00 in | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES10B280 | N/A #10-32 | N/A .230 - .280 in | N/A | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AEA10B280 | N/A #10-32 | N/A .230 - .280 in | N/A 1.00 in | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEA10B280 | N/A #10-32 | N/A .230 - .280 in | N/A | N/A Installed | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AENM10B280 | N/A #10-32 | N/A .230 - .280 in | N/A 1.00 in | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM10B280 | N/A #10-32 | N/A .230 - .280 in | N/A | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS10B280 | N/A #10-32 | N/A .230 - .280 in | N/A 1.00 in | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS10B280 | N/A #10-32 | N/A .230 - .280 in | N/A | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AEBR10B280 | N/A #10-32 | N/A .230 - .280 in | N/A 1.00 in | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBR10B280 | N/A #10-32 | N/A .230 - .280 in | N/A | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AECH10B280 | N/A #10-32 | N/A .230 - .280 in | N/A 1.00 in | N/A Uninstalled | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECH10B280 | N/A #10-32 | N/A .230 - .280 in | N/A | N/A Installed | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES6B280 | N/A #6-32 | N/A .240 - .280 in | N/A .812 in | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|