Part # |
Thread Size x Pitch |
Grip Range |
A ± 0.38 |
M Ref. |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| AECHM4K7.0 | N/A M4 x 0.7 | N/A 6.00 - 7.00 mm | N/A 16.00 mm | N/A | N/A Uninstalled | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECHM4K7.0 | N/A M4 x 0.7 | N/A 6.00 - 7.00 mm | N/A | N/A 7.08 mm | N/A Installed | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECHM5K2.0 | N/A M5 x 0.8 | N/A 0.25 - 2.00 mm | N/A 14.50 mm | N/A | N/A Uninstalled | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECHM5K2.0 | N/A M5 x 0.8 | N/A 0.25 - 2.00 mm | N/A | N/A 10.09 mm | N/A Installed | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECHM5K3.5 | N/A M5 x 0.8 | N/A 2.00 - 3.50 mm | N/A 16.00 mm | N/A | N/A Uninstalled | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECHM5K3.5 | N/A M5 x 0.8 | N/A 2.00 - 3.50 mm | N/A | N/A 10.09 mm | N/A Installed | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECHM5K5.0 | N/A M5 x 0.8 | N/A 3.50 - 5.00 mm | N/A 17.50 mm | N/A | N/A Uninstalled | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECHM5K5.0 | N/A M5 x 0.8 | N/A 3.50 - 5.00 mm | N/A | N/A 10.09 mm | N/A Installed | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECHM5K6.5 | N/A M5 x 0.8 | N/A 5.00 - 6.50 mm | N/A 19.00 mm | N/A | N/A Uninstalled | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECHM5K6.5 | N/A M5 x 0.8 | N/A 5.00 - 6.50 mm | N/A | N/A 10.09 mm | N/A Installed | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECHM5K8.0 | N/A M5 x 0.8 | N/A 6.50 - 8.00 mm | N/A 20.50 mm | N/A | N/A Uninstalled | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECHM5K8.0 | N/A M5 x 0.8 | N/A 6.50 - 8.00 mm | N/A | N/A 10.09 mm | N/A Installed | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECHM5K9.5 | N/A M5 x 0.8 | N/A 8.00 - 9.50 mm | N/A 22.00 mm | N/A | N/A Uninstalled | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECHM5K9.5 | N/A M5 x 0.8 | N/A 8.00 - 9.50 mm | N/A | N/A 10.09 mm | N/A Installed | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECHM6K2.0 | N/A M6 x 1 | N/A 0.75 - 2.00 mm | N/A 15.50 mm | N/A | N/A Uninstalled | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECHM6K2.0 | N/A M6 x 1 | N/A 0.75 - 2.00 mm | N/A | N/A 10.58 mm | N/A Installed | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECHM6K3.5 | N/A M6 x 1 | N/A 2.00 - 3.50 mm | N/A 17.00 mm | N/A | N/A Uninstalled | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECHM6K3.5 | N/A M6 x 1 | N/A 2.00 - 3.50 mm | N/A | N/A 10.58 mm | N/A Installed | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECHM6K5.0 | N/A M6 x 1 | N/A 3.50 - 5.00 mm | N/A 18.5 mm | N/A | N/A Uninstalled | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECHM6K5.0 | N/A M6 x 1 | N/A 3.50 - 5.00 mm | N/A | N/A 10.58 mm | N/A Installed | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECHM6K6.5 | N/A M6 x 1 | N/A 5.00 - 6.50 mm | N/A 20.00 mm | N/A | N/A Uninstalled | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECHM6K6.5 | N/A M6 x 1 | N/A 5.00 - 6.50 mm | N/A | N/A 10.58 mm | N/A Installed | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECHM6K8.0 | N/A M6 x 1 | N/A 6.50 - 8.00 mm | N/A 21.50 mm | N/A | N/A Uninstalled | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECHM6K8.0 | N/A M6 x 1 | N/A 6.50 - 8.00 mm | N/A | N/A 10.58 mm | N/A Installed | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECHM6K9.5 | N/A M6 x 1 | N/A 8.00 - 9.50 mm | N/A 23.00 mm | N/A | N/A Uninstalled | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|