Part # |
Thread Size x Pitch |
Grip Range |
A ± 0.38 |
M Ref. |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| AENMM8K5.0 | N/A M8 x 1.25 | N/A 3.00 - 5.00 mm | N/A | N/A 11.83 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM8K7.0 | N/A M8 x 1.25 | N/A 5.00 - 7.00 mm | N/A 22.00 mm | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM8K7.0 | N/A M8 x 1.25 | N/A 5.00 - 7.00 mm | N/A | N/A 11.83 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM8K9.0 | N/A M8 x 1.25 | N/A 7.00 - 9.00 mm | N/A 24.00 mm | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM8K9.0 | N/A M8 x 1.25 | N/A 7.00 - 9.00 mm | N/A | N/A 11.83 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM8K11.0 | N/A M8 x 1.25 | N/A 9.00 - 11.00 mm | N/A 26.00 mm | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM8K11.0 | N/A M8 x 1.25 | N/A 9.00 - 11.00 mm | N/A | N/A 11.83 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM8K13.0 | N/A M8 x 1.25 | N/A 11.00 - 13.00 mm | N/A 28.00 mm | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM8K13.0 | N/A M8 x 1.25 | N/A 11.00 - 13.00 mm | N/A | N/A 11.83 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM10K3.0 | N/A M10 x 1.5 | N/A 1.00 - 3.00 mm | N/A 20.00 mm | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM10K3.0 | N/A M10 x 1.5 | N/A 1.00 - 3.00 mm | N/A | N/A 13.20 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM10K5.5 | N/A M10 x 1.5 | N/A 3.00 - 5.50 mm | N/A 22.50 mm | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM10K5.5 | N/A M10 x 1.5 | N/A 3.00 - 5.50 mm | N/A | N/A 13.20 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM10K8.0 | N/A M10 x 1.5 | N/A 5.50 - 8.00 mm | N/A 25.00 mm | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM10K8.0 | N/A M10 x 1.5 | N/A 5.50 - 8.00 mm | N/A | N/A 13.20 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM10K10.5 | N/A M10 x 1.5 | N/A 8.00 - 10.50 mm | N/A 27.50 mm | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM10K10.5 | N/A M10 x 1.5 | N/A 8.00 - 10.50 mm | N/A | N/A 13.20 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM10K13.0 | N/A M10 x 1.5 | N/A 10.50 - 13.00 mm | N/A 30.00 mm | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM10K13.0 | N/A M10 x 1.5 | N/A 10.50 - 13.00 mm | N/A | N/A 13.20 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM12K3.0 | N/A M12 x 1.75 | N/A 1.00 - 3.00 mm | N/A 24.00 mm | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM12K3.0 | N/A M12 x 1.75 | N/A 1.00 - 3.00 mm | N/A | N/A 16.45 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM12K5.5 | N/A M12 x 1.75 | N/A 3.00 - 5.50 mm | N/A 26.50 mm | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM12K5.5 | N/A M12 x 1.75 | N/A 3.00 - 5.50 mm | N/A | N/A 16.45 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM12K8.0 | N/A M12 x 1.75 | N/A 5.50 - 8.00 mm | N/A 29.00 mm | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM12K8.0 | N/A M12 x 1.75 | N/A 5.50 - 8.00 mm | N/A | N/A 16.45 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|