• Designed for high load applications. Designed for high load applications. Available with rib, key or full hex features for high torque applications.
Flathead
Flathead Threaded Insert - Metric 2
Unit of Measure
« 11 12 13 14 15 »  

Part #

Thread Size x Pitch

Grip Range

A ± 0.38

M Ref.

Fastening

Standard Material

Standard Finish

CAD

AECHM4K7.0 N/A M4 x 0.7 N/A 6.00 - 7.00 mm N/A 16.00 mm N/A N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM4K7.0 N/A M4 x 0.7 N/A 6.00 - 7.00 mm N/A N/A 7.08 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM5K2.0 N/A M5 x 0.8 N/A 0.25 - 2.00 mm N/A 14.50 mm N/A N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM5K2.0 N/A M5 x 0.8 N/A 0.25 - 2.00 mm N/A N/A 10.09 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM5K3.5 N/A M5 x 0.8 N/A 2.00 - 3.50 mm N/A 16.00 mm N/A N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM5K3.5 N/A M5 x 0.8 N/A 2.00 - 3.50 mm N/A N/A 10.09 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM5K5.0 N/A M5 x 0.8 N/A 3.50 - 5.00 mm N/A 17.50 mm N/A N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM5K5.0 N/A M5 x 0.8 N/A 3.50 - 5.00 mm N/A N/A 10.09 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM5K6.5 N/A M5 x 0.8 N/A 5.00 - 6.50 mm N/A 19.00 mm N/A N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM5K6.5 N/A M5 x 0.8 N/A 5.00 - 6.50 mm N/A N/A 10.09 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM5K8.0 N/A M5 x 0.8 N/A 6.50 - 8.00 mm N/A 20.50 mm N/A N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM5K8.0 N/A M5 x 0.8 N/A 6.50 - 8.00 mm N/A N/A 10.09 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM5K9.5 N/A M5 x 0.8 N/A 8.00 - 9.50 mm N/A 22.00 mm N/A N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM5K9.5 N/A M5 x 0.8 N/A 8.00 - 9.50 mm N/A N/A 10.09 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM6K2.0 N/A M6 x 1 N/A 0.75 - 2.00 mm N/A 15.50 mm N/A N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM6K2.0 N/A M6 x 1 N/A 0.75 - 2.00 mm N/A N/A 10.58 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM6K3.5 N/A M6 x 1 N/A 2.00 - 3.50 mm N/A 17.00 mm N/A N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM6K3.5 N/A M6 x 1 N/A 2.00 - 3.50 mm N/A N/A 10.58 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM6K5.0 N/A M6 x 1 N/A 3.50 - 5.00 mm N/A 18.5 mm N/A N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM6K5.0 N/A M6 x 1 N/A 3.50 - 5.00 mm N/A N/A 10.58 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM6K6.5 N/A M6 x 1 N/A 5.00 - 6.50 mm N/A 20.00 mm N/A N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM6K6.5 N/A M6 x 1 N/A 5.00 - 6.50 mm N/A N/A 10.58 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM6K8.0 N/A M6 x 1 N/A 6.50 - 8.00 mm N/A 21.50 mm N/A N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM6K8.0 N/A M6 x 1 N/A 6.50 - 8.00 mm N/A N/A 10.58 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM6K9.5 N/A M6 x 1 N/A 8.00 - 9.50 mm N/A 23.00 mm N/A N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »