Part # |
Thread Size x Pitch |
Grip Range |
L ± 0.38 |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|
| AEBRM6B5.0 | N/A M6 x 1 | N/A 3.50 - 5.00 mm | N/A 26.00 mm | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM6B5.0 | N/A M6 x 1 | N/A 3.50 - 5.00 mm | N/A 26.00 mm | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM6B6.5 | N/A M6 x 1 | N/A 5.00 - 6.50 mm | N/A 27.50 mm | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM6B6.5 | N/A M6 x 1 | N/A 5.00 - 6.50 mm | N/A 27.50 mm | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM6B8.0 | N/A M6 x 1 | N/A 6.50 - 8.00 mm | N/A 29.00 mm | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM6B8.0 | N/A M6 x 1 | N/A 6.50 - 8.00 mm | N/A 29.00 mm | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM6B9.5 | N/A M6 x 1 | N/A 8.00 - 9.50 mm | N/A 30.50 mm | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM6B9.5 | N/A M6 x 1 | N/A 8.00 - 9.50 mm | N/A 30.50 mm | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM8B3.0 | N/A M8 x 1.25 | N/A 0.75 - 3.00 mm | N/A 26.00 mm | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM8B3.0 | N/A M8 x 1.25 | N/A 0.75 - 3.00 mm | N/A 26.00 mm | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM8B5.0 | N/A M8 x 1.25 | N/A 3.00 - 5.00 mm | N/A 28.00 mm | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM8B5.0 | N/A M8 x 1.25 | N/A 3.00 - 5.00 mm | N/A 28.00 mm | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM8B7.0 | N/A M8 x 1.25 | N/A 5.00 - 7.00 mm | N/A 30 mm | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM8B7.0 | N/A M8 x 1.25 | N/A 5.00 - 7.00 mm | N/A 30 mm | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM8B9.0 | N/A M8 x 1.25 | N/A 7.00 - 9.00 mm | N/A 32.00 mm | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM8B9.0 | N/A M8 x 1.25 | N/A 7.00 - 9.00 mm | N/A 32.00 mm | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM8B11.0 | N/A M8 x 1.25 | N/A 9.00 - 11.00 mm | N/A 34.00 mm | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM8B11.0 | N/A M8 x 1.25 | N/A 9.00 - 11.00 mm | N/A 34.00 mm | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM8B13.0 | N/A M8 x 1.25 | N/A 11.00 - 13.00 mm | N/A 36.00 mm | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM8B13.0 | N/A M8 x 1.25 | N/A 11.00 - 13.00 mm | N/A 36.00 mm | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM10B3.0 | N/A M10 x 1.5 | N/A 1.00 - 3.00 mm | N/A 29.00 mm | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM10B3.0 | N/A M10 x 1.5 | N/A 1.00 - 3.00 mm | N/A 29.00 mm | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM10B5.5 | N/A M10 x 1.5 | N/A 3.00 - 5.50 mm | N/A 31.50 mm | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM10B5.5 | N/A M10 x 1.5 | N/A 3.00 - 5.50 mm | N/A 31.50 mm | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM10B8.0 | N/A M10 x 1.5 | N/A 5.50 - 8.00 mm | N/A 34.00 mm | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|