Part # |
Thread Size x Pitch |
Grip Range |
L ± 0.38 |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|
| AESSM8B13.0 | N/A M8 x 1.25 | N/A 11.00 - 13.00 mm | N/A 36.00 mm | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESSM8B13.0 | N/A M8 x 1.25 | N/A 11.00 - 13.00 mm | N/A 36.00 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESSM10B3.0 | N/A M10 x 1.5 | N/A 1.00 - 3.00 mm | N/A 29.00 mm | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESSM10B3.0 | N/A M10 x 1.5 | N/A 1.00 - 3.00 mm | N/A 29.00 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESSM10B5.5 | N/A M10 x 1.5 | N/A 3.00 - 5.50 mm | N/A 31.50 mm | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESSM10B5.5 | N/A M10 x 1.5 | N/A 3.00 - 5.50 mm | N/A 31.50 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESSM10B8.0 | N/A M10 x 1.5 | N/A 5.50 - 8.00 mm | N/A 34.00 mm | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESSM10B8.0 | N/A M10 x 1.5 | N/A 5.50 - 8.00 mm | N/A 34.00 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESSM10B10.5 | N/A M10 x 1.5 | N/A 8.00 - 10.50 mm | N/A 36.50 mm | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESSM10B10.5 | N/A M10 x 1.5 | N/A 8.00 - 10.50 mm | N/A 36.50 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESSM10B13.0 | N/A M10 x 1.5 | N/A 10.50 - 13.00 mm | N/A 39.00 mm | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESSM10B13.0 | N/A M10 x 1.5 | N/A 10.50 - 13.00 mm | N/A 39.00 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESSM12B3.0 | N/A M12 x 1.75 | N/A 1.00 - 3.00 mm | N/A 32.00 mm | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESSM12B3.0 | N/A M12 x 1.75 | N/A 1.00 - 3.00 mm | N/A 32.00 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESSM12B5.5 | N/A M12 x 1.75 | N/A 3.00 - 5.50 mm | N/A 34.50 mm | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESSM12B5.5 | N/A M12 x 1.75 | N/A 3.00 - 5.50 mm | N/A 34.50 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESSM12B8.0 | N/A M12 x 1.75 | N/A 5.50 - 8.00 mm | N/A 37.00 mm | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESSM12B8.0 | N/A M12 x 1.75 | N/A 5.50 - 8.00 mm | N/A 37.00 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESSM12B10.5 | N/A M12 x 1.75 | N/A 8.00 - 10.50 mm | N/A 39.50 mm | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESSM12B10.5 | N/A M12 x 1.75 | N/A 8.00 - 10.50 mm | N/A 39.50 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESSM12B13.0 | N/A M12 x 1.75 | N/A 10.50 - 13.00 mm | N/A 42.00 mm | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESSM12B13.0 | N/A M12 x 1.75 | N/A 10.50 - 13.00 mm | N/A 42.00 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AEBRM4B2.0 | N/A M4 x 0.7 | N/A 0.25 - 2.00 mm | N/A 16 mm | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM4B2.0 | N/A M4 x 0.7 | N/A 0.25 - 2.00 mm | N/A 16 mm | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM4B3.0 | N/A M4 x 0.7 | N/A 2.00 - 3.00 mm | N/A 17.00 mm | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|