Part # |
Thread Size x Pitch |
Grip Range |
L ± 0.38 |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|
| AEAM10B13.0 | N/A M10 x 1.5 | N/A 10.50 - 13.00 mm | N/A 39.00 mm | N/A Installed | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM12B3.0 | N/A M12 x 1.75 | N/A 1.00 - 3.00 mm | N/A 32.00 mm | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM12B3.0 | N/A M12 x 1.75 | N/A 1.00 - 3.00 mm | N/A 32.00 mm | N/A Installed | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM12B5.5 | N/A M12 x 1.75 | N/A 3.00 - 5.50 mm | N/A 34.50 mm | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM12B5.5 | N/A M12 x 1.75 | N/A 3.00 - 5.50 mm | N/A 34.50 mm | N/A Installed | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM12B8.0 | N/A M12 x 1.75 | N/A 5.50 - 8.00 mm | N/A 37.00 mm | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM12B8.0 | N/A M12 x 1.75 | N/A 5.50 - 8.00 mm | N/A 37.00 mm | N/A Installed | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM12B10.5 | N/A M12 x 1.75 | N/A 8.00 - 10.50 mm | N/A 39.50 mm | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM12B10.5 | N/A M12 x 1.75 | N/A 8.00 - 10.50 mm | N/A 39.50 mm | N/A Installed | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM12B13.0 | N/A M12 x 1.75 | N/A 10.50 - 13.00 mm | N/A 42.00 mm | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM12B13.0 | N/A M12 x 1.75 | N/A 10.50 - 13.00 mm | N/A 42.00 mm | N/A Installed | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AENMM4B2.0 | N/A M4 x 0.7 | N/A 0.25 - 2.00 mm | N/A 16 mm | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM4B2.0 | N/A M4 x 0.7 | N/A 0.25 - 2.00 mm | N/A 16 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM4B3.0 | N/A M4 x 0.7 | N/A 2.00 - 3.00 mm | N/A 17.00 mm | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM4B3.0 | N/A M4 x 0.7 | N/A 2.00 - 3.00 mm | N/A 17.00 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM4B4.0 | N/A M4 x 0.7 | N/A 3.00 - 4.00 mm | N/A 18 mm | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM4B4.0 | N/A M4 x 0.7 | N/A 3.00 - 4.00 mm | N/A 18 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM4B5.0 | N/A M4 x 0.7 | N/A 4.00 - 5.00 mm | N/A 19 mm | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM4B5.0 | N/A M4 x 0.7 | N/A 4.00 - 5.00 mm | N/A 19 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM4B6.0 | N/A M4 x 0.7 | N/A 5.00 - 6.00 mm | N/A 20 mm | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM4B6.0 | N/A M4 x 0.7 | N/A 5.00 - 6.00 mm | N/A 20 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM4B7.0 | N/A M4 x 0.7 | N/A 6.00 - 7.00 mm | N/A 21.00 mm | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM4B7.0 | N/A M4 x 0.7 | N/A 6.00 - 7.00 mm | N/A 21.00 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM5B2.0 | N/A M5 x 0.8 | N/A 0.25 - 2.00 mm | N/A 20 mm | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM5B2.0 | N/A M5 x 0.8 | N/A 0.25 - 2.00 mm | N/A 20 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|