Part # |
Thread Size x Pitch |
Grip Range |
L ± 0.38 |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|
| AEBRM10B8.0 | N/A M10 x 1.5 | N/A 5.50 - 8.00 mm | N/A 34.00 mm | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM10B10.5 | N/A M10 x 1.5 | N/A 8.00 - 10.50 mm | N/A 36.50 mm | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM10B10.5 | N/A M10 x 1.5 | N/A 8.00 - 10.50 mm | N/A 36.50 mm | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM10B13.0 | N/A M10 x 1.5 | N/A 10.50 - 13.00 mm | N/A 39.00 mm | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM10B13.0 | N/A M10 x 1.5 | N/A 10.50 - 13.00 mm | N/A 39.00 mm | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM12B3.0 | N/A M12 x 1.75 | N/A 1.00 - 3.00 mm | N/A 32.00 mm | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM12B3.0 | N/A M12 x 1.75 | N/A 1.00 - 3.00 mm | N/A 32.00 mm | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM12B5.5 | N/A M12 x 1.75 | N/A 3.00 - 5.50 mm | N/A 34.50 mm | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM12B5.5 | N/A M12 x 1.75 | N/A 3.00 - 5.50 mm | N/A 34.50 mm | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM12B8.0 | N/A M12 x 1.75 | N/A 5.50 - 8.00 mm | N/A 37.00 mm | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM12B8.0 | N/A M12 x 1.75 | N/A 5.50 - 8.00 mm | N/A 37.00 mm | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM12B10.5 | N/A M12 x 1.75 | N/A 8.00 - 10.50 mm | N/A 39.50 mm | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM12B10.5 | N/A M12 x 1.75 | N/A 8.00 - 10.50 mm | N/A 39.50 mm | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM12B13.0 | N/A M12 x 1.75 | N/A 10.50 - 13.00 mm | N/A 42.00 mm | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM12B13.0 | N/A M12 x 1.75 | N/A 10.50 - 13.00 mm | N/A 42.00 mm | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AECHM4B2.0 | N/A M4 x 0.7 | N/A 0.25 - 2.00 mm | N/A 16 mm | N/A Uninstalled | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECHM4B2.0 | N/A M4 x 0.7 | N/A 0.25 - 2.00 mm | N/A 16 mm | N/A Installed | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECHM4B3.0 | N/A M4 x 0.7 | N/A 2.00 - 3.00 mm | N/A 17.00 mm | N/A Uninstalled | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECHM4B3.0 | N/A M4 x 0.7 | N/A 2.00 - 3.00 mm | N/A 17.00 mm | N/A Installed | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECHM4B4.0 | N/A M4 x 0.7 | N/A 3.00 - 4.00 mm | N/A 18 mm | N/A Uninstalled | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECHM4B4.0 | N/A M4 x 0.7 | N/A 3.00 - 4.00 mm | N/A 18 mm | N/A Installed | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECHM4B5.0 | N/A M4 x 0.7 | N/A 4.00 - 5.00 mm | N/A 19 mm | N/A Uninstalled | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECHM4B5.0 | N/A M4 x 0.7 | N/A 4.00 - 5.00 mm | N/A 19 mm | N/A Installed | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECHM4B6.0 | N/A M4 x 0.7 | N/A 5.00 - 6.00 mm | N/A 20 mm | N/A Uninstalled | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECHM4B6.0 | N/A M4 x 0.7 | N/A 5.00 - 6.00 mm | N/A 20 mm | N/A Installed | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|