• Designed for high load applications. Designed for high load applications. Available with rib, key or full hex features for high torque applications.
Flathead
Flathead Threaded Insert - Metric 2
Unit of Measure
« 11 12 13 14 15 »  

Part #

Thread Size x Pitch

Grip Range

L ± 0.38

Fastening

Standard Material

Standard Finish

CAD

AESSM8B13.0 N/A M8 x 1.25 N/A 11.00 - 13.00 mm N/A 36.00 mm N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM8B13.0 N/A M8 x 1.25 N/A 11.00 - 13.00 mm N/A 36.00 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM10B3.0 N/A M10 x 1.5 N/A 1.00 - 3.00 mm N/A 29.00 mm N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM10B3.0 N/A M10 x 1.5 N/A 1.00 - 3.00 mm N/A 29.00 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM10B5.5 N/A M10 x 1.5 N/A 3.00 - 5.50 mm N/A 31.50 mm N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM10B5.5 N/A M10 x 1.5 N/A 3.00 - 5.50 mm N/A 31.50 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM10B8.0 N/A M10 x 1.5 N/A 5.50 - 8.00 mm N/A 34.00 mm N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM10B8.0 N/A M10 x 1.5 N/A 5.50 - 8.00 mm N/A 34.00 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM10B10.5 N/A M10 x 1.5 N/A 8.00 - 10.50 mm N/A 36.50 mm N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM10B10.5 N/A M10 x 1.5 N/A 8.00 - 10.50 mm N/A 36.50 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM10B13.0 N/A M10 x 1.5 N/A 10.50 - 13.00 mm N/A 39.00 mm N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM10B13.0 N/A M10 x 1.5 N/A 10.50 - 13.00 mm N/A 39.00 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM12B3.0 N/A M12 x 1.75 N/A 1.00 - 3.00 mm N/A 32.00 mm N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM12B3.0 N/A M12 x 1.75 N/A 1.00 - 3.00 mm N/A 32.00 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM12B5.5 N/A M12 x 1.75 N/A 3.00 - 5.50 mm N/A 34.50 mm N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM12B5.5 N/A M12 x 1.75 N/A 3.00 - 5.50 mm N/A 34.50 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM12B8.0 N/A M12 x 1.75 N/A 5.50 - 8.00 mm N/A 37.00 mm N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM12B8.0 N/A M12 x 1.75 N/A 5.50 - 8.00 mm N/A 37.00 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM12B10.5 N/A M12 x 1.75 N/A 8.00 - 10.50 mm N/A 39.50 mm N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM12B10.5 N/A M12 x 1.75 N/A 8.00 - 10.50 mm N/A 39.50 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM12B13.0 N/A M12 x 1.75 N/A 10.50 - 13.00 mm N/A 42.00 mm N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM12B13.0 N/A M12 x 1.75 N/A 10.50 - 13.00 mm N/A 42.00 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AEBRM4B2.0 N/A M4 x 0.7 N/A 0.25 - 2.00 mm N/A 16 mm N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM4B2.0 N/A M4 x 0.7 N/A 0.25 - 2.00 mm N/A 16 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM4B3.0 N/A M4 x 0.7 N/A 2.00 - 3.00 mm N/A 17.00 mm N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »