• Press-fit insert with strong, reusable threads. No heat or ultrasonics required.
  • Flange-head eliminates direct contact of plastic with mating parts.
  • Slotted insert compresses allowing easy access into the mounting hole.
  • Aluminum inserts ideal for light weight designs.
  • Aluminum inserts offer lead-free alternative.
Flange-head inserts – Type PFLB
Press-in Threaded Inserts, Flange-Head 2
Unit of Measure
1 

Part #

Thread Size x Pitch

Type

A ± 0.13

E Nom.

Standard Material

Standard Finish

CAD

PFLA-M3-1 N/A M3 x 0.5 N/A PFLA N/A 4.22 mm N/A 5.56 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
PFLA-M3-2 N/A M3 x 0.5 N/A PFLA N/A 5.80 mm N/A 5.56 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
PFLA-M4-1 N/A M4 x 0.7 N/A PFLA N/A 6.25 mm N/A 7.14 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
PFLA-M4-2 N/A M4 x 0.7 N/A PFLA N/A 7.06 mm N/A 7.14 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
PFLA-M5-1 N/A M5 x 0.8 N/A PFLA N/A 6.86 mm N/A 7.95 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
PFLA-M5-2 N/A M5 x 0.8 N/A PFLA N/A 8.43 mm N/A 7.95 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
PFLA-M6-1 N/A M6 x 1 N/A PFLA N/A 9.86 mm N/A 9.53 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
PFLA-M6-2 N/A M6 x 1 N/A PFLA N/A 11.43 mm N/A 9.53 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
PFLB-M3-1 N/A M3 x 0.5 N/A PFLB N/A 4.22 mm N/A 5.56 mm N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
PFLB-M3-2 N/A M3 x 0.5 N/A PFLB N/A 5.80 mm N/A 5.56 mm N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
PFLB-M4-1 N/A M4 x 0.7 N/A PFLB N/A 6.25 mm N/A 7.14 mm N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
PFLB-M4-2 N/A M4 x 0.7 N/A PFLB N/A 7.06 mm N/A 7.14 mm N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
PFLB-M5-1 N/A M5 x 0.8 N/A PFLB N/A 6.86 mm N/A 7.95 mm N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
PFLB-M5-2 N/A M5 x 0.8 N/A PFLB N/A 8.43 mm N/A 7.95 mm N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
PFLB-M6-1 N/A M6 x 1 N/A PFLB N/A 9.86 mm N/A 9.53 mm N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
PFLB-M6-2 N/A M6 x 1 N/A PFLB N/A 11.43 mm N/A 9.53 mm N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
Unit of Measure
1