Part # |
Thread Size x Pitch |
Grip Range |
L ± 0.38 |
Install Drill Size Ref. |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| AENMM12KB13.6 | N/A M12 x 1.75 | N/A 11.10 - 13.60 mm | N/A 42.50 mm | N/A 15.90 mm | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM12KB13.6 | N/A M12 x 1.75 | N/A 11.10 - 13.60 mm | N/A | N/A 15.90 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM12KB16.1 | N/A M12 x 1.75 | N/A 13.60 - 16.10 mm | N/A 45.00 mm | N/A 15.90 mm | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM12KB16.1 | N/A M12 x 1.75 | N/A 13.60 - 16.10 mm | N/A | N/A 15.90 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESSM4KB3.1 | N/A M4 x 0.7 | N/A 1.60 - 3.10 mm | N/A 16.50 mm | N/A 5.60 mm | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESSM4KB3.1 | N/A M4 x 0.7 | N/A 1.60 - 3.10 mm | N/A | N/A 5.60 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESSM4KB4.1 | N/A M4 x 0.7 | N/A 3.10 - 4.10 mm | N/A 17.50 mm | N/A 5.60 mm | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESSM4KB4.1 | N/A M4 x 0.7 | N/A 3.10 - 4.10 mm | N/A | N/A 5.60 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESSM4KB5.1 | N/A M4 x 0.7 | N/A 4.10 - 5.10 mm | N/A 18.50 mm | N/A 5.60 mm | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESSM4KB5.1 | N/A M4 x 0.7 | N/A 4.10 - 5.10 mm | N/A | N/A 5.60 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESSM4KB6.1 | N/A M4 x 0.7 | N/A 5.10 - 6.10 mm | N/A 19.50 mm | N/A 5.60 mm | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESSM4KB6.1 | N/A M4 x 0.7 | N/A 5.10 - 6.10 mm | N/A | N/A 5.60 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESSM4KB7.1 | N/A M4 x 0.7 | N/A 6.10 - 7.10 mm | N/A 20.50 mm | N/A 5.60 mm | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESSM4KB7.1 | N/A M4 x 0.7 | N/A 6.10 - 7.10 mm | N/A | N/A 5.60 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESSM4KB8.1 | N/A M4 x 0.7 | N/A 7.10 - 8.10 mm | N/A 21.50 mm | N/A 5.60 mm | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESSM4KB8.1 | N/A M4 x 0.7 | N/A 7.10 - 8.10 mm | N/A | N/A 5.60 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESSM5KB3.6 | N/A M5 x 0.8 | N/A 1.80 - 3.60 mm | N/A 22 mm | N/A 7.20 mm | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESSM5KB3.6 | N/A M5 x 0.8 | N/A 1.80 - 3.60 mm | N/A | N/A 7.20 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESSM5KB5.1 | N/A M5 x 0.8 | N/A 3.60 - 5.10 mm | N/A 23.50 mm | N/A 7.20 mm | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESSM5KB5.1 | N/A M5 x 0.8 | N/A 3.60 - 5.10 mm | N/A | N/A 7.20 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESSM5KB6.6 | N/A M5 x 0.8 | N/A 5.10 - 6.60 mm | N/A 25 mm | N/A 7.20 mm | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESSM5KB6.6 | N/A M5 x 0.8 | N/A 5.10 - 6.60 mm | N/A | N/A 7.20 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESSM5KB8.1 | N/A M5 x 0.8 | N/A 6.60 - 8.10 mm | N/A 26.50 mm | N/A 7.20 mm | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESSM5KB8.1 | N/A M5 x 0.8 | N/A 6.60 - 8.10 mm | N/A | N/A 7.20 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESSM5KB9.6 | N/A M5 x 0.8 | N/A 8.10 - 9.60 mm | N/A 28.00 mm | N/A 7.20 mm | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|