Part # |
Thread Size x Pitch |
Grip Range |
L ± 0.38 |
Install Drill Size Ref. |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| AEAM10KB16.1 | N/A M10 x 1.5 | N/A 13.60 - 16.10 mm | N/A | N/A 12.50 mm | N/A Installed | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM12KB6.1 | N/A M12 x 1.75 | N/A 3.17 - 6.10 mm | N/A 35 mm | N/A 15.90 mm | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM12KB6.1 | N/A M12 x 1.75 | N/A 3.17 - 6.10 mm | N/A | N/A 15.90 mm | N/A Installed | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM12KB8.6 | N/A M12 x 1.75 | N/A 6.10 - 8.60 mm | N/A 37.50 mm | N/A 15.90 mm | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM12KB8.6 | N/A M12 x 1.75 | N/A 6.10 - 8.60 mm | N/A | N/A 15.90 mm | N/A Installed | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM12KB11.1 | N/A M12 x 1.75 | N/A 8.60 - 11.10 mm | N/A 40 mm | N/A 15.90 mm | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM12KB11.1 | N/A M12 x 1.75 | N/A 8.60 - 11.10 mm | N/A | N/A 15.90 mm | N/A Installed | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM12KB13.6 | N/A M12 x 1.75 | N/A 11.10 - 13.60 mm | N/A 42.50 mm | N/A 15.90 mm | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM12KB13.6 | N/A M12 x 1.75 | N/A 11.10 - 13.60 mm | N/A | N/A 15.90 mm | N/A Installed | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM12KB16.1 | N/A M12 x 1.75 | N/A 13.60 - 16.10 mm | N/A 45.00 mm | N/A 15.90 mm | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM12KB16.1 | N/A M12 x 1.75 | N/A 13.60 - 16.10 mm | N/A | N/A 15.90 mm | N/A Installed | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AENMM4KB3.1 | N/A M4 x 0.7 | N/A 1.60 - 3.10 mm | N/A 16.50 mm | N/A 5.60 mm | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM4KB3.1 | N/A M4 x 0.7 | N/A 1.60 - 3.10 mm | N/A | N/A 5.60 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM4KB4.1 | N/A M4 x 0.7 | N/A 3.10 - 4.10 mm | N/A 17.50 mm | N/A 5.60 mm | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM4KB4.1 | N/A M4 x 0.7 | N/A 3.10 - 4.10 mm | N/A | N/A 5.60 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM4KB5.1 | N/A M4 x 0.7 | N/A 4.10 - 5.10 mm | N/A 18.50 mm | N/A 5.60 mm | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM4KB5.1 | N/A M4 x 0.7 | N/A 4.10 - 5.10 mm | N/A | N/A 5.60 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM4KB6.1 | N/A M4 x 0.7 | N/A 5.10 - 6.10 mm | N/A 19.50 mm | N/A 5.60 mm | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM4KB6.1 | N/A M4 x 0.7 | N/A 5.10 - 6.10 mm | N/A | N/A 5.60 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM4KB7.1 | N/A M4 x 0.7 | N/A 6.10 - 7.10 mm | N/A 20.50 mm | N/A 5.60 mm | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM4KB7.1 | N/A M4 x 0.7 | N/A 6.10 - 7.10 mm | N/A | N/A 5.60 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM4KB8.1 | N/A M4 x 0.7 | N/A 7.10 - 8.10 mm | N/A 21.50 mm | N/A 5.60 mm | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM4KB8.1 | N/A M4 x 0.7 | N/A 7.10 - 8.10 mm | N/A | N/A 5.60 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM5KB3.6 | N/A M5 x 0.8 | N/A 1.80 - 3.60 mm | N/A 22 mm | N/A 7.20 mm | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENMM5KB3.6 | N/A M5 x 0.8 | N/A 1.80 - 3.60 mm | N/A | N/A 7.20 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|