• Installs into stainless steel sheets HRB 88 or less.
  • Fully concealed-head for tool only access.
  • UL approved.
  • Assorted screw lengths for most applications.
Unit of Measure

Specifications

Thread Size

N/A .138-32 (#6-32)

Type

N/A PFC4

Thread Code

N/A 632

Screw Length Code

N/A 40

A (Shank) Max.

N/A .060 in a1260.jpg

Min. Sheet Thickness

N/A .060 in

Hole Size in Sheet + 0.003 - 0.000

N/A .281 in

C Max.

N/A .280 in

E ± .010

N/A .375 in

G ± .016

N/A .250 in

P ± .025

N/A .000 in

T1 Max.

N/A .38 in

T2 Nom.

N/A .540 in

Driver Size

N/A #2 Phillips a1261.jpg

Min. Dist. Hole C/L to Edge

N/A .28 in

Thread Specification

N/A ANSI B1.1, 2A

Material Retainer

N/A 400 Series Stainless Steel

Material Screw

N/A 400 Series Stainless Steel

Material Spring

N/A 300 Series Stainless Steel

Finish Retainer

N/A Passivated and/or tested per ASTM A380

Finish Screw

N/A Passivated and/or tested per ASTM A380

Finish Spring

N/A Natural Finish

For Use in Sheet Hardness

N/A HRB 88 or Less (Hardness Rockwell “B” Scale) / HB 183 or Less (Hardness Brinell)

CAD View

N/A Fastened

CAD Supplier

N/A PennEngineering® (PEM®)