• Press-fit insert with strong, reusable threads. No heat or ultrasonics required.
  • Slotted insert compresses allowing easy access into the mounting hole.
  • Aluminum inserts ideal for light weight designs.
  • Aluminum inserts offer lead-free alternative.
Unit of Measure

Specifications

Thread Size

N/A .164-32 (#8-32)

Type

N/A PPA

Thread Code

N/A 832

Length Code

N/A 1

A ± .005

N/A .250 in Thru-Threaded-Inserts---Types-PPA--PPB-2.jpg

E Nom.

N/A .231 in

B ± .015

N/A .060 in

S Nom.

N/A .190 in

W ± .015

N/A .047 in

Min. Hole Depth

N/A .290 in

Hole Dia. ± .002

N/A .219 in

Thread Specification

N/A 2B per ASME B1.1

Standard Material

N/A Aluminum

Standard Finish

N/A Plain

CAD Supplier

N/A PennEngineering® (SI®)