These standoffs, which use the proven self-clinching design, install with a squeeze in properly sized round holes - and become permanently mounted in the thin sheet.

Types TSO, TSOS, and TSOA self-clinching threaded standoffs provide permanent thre
Unit of Measure

Specifications

Thread Size x Pitch

N/A M2.5 x 0.45

Thread Code

N/A 6M25

Length Code

N/A 1600

Style

N/A #3

Min. Sheet Thickness

N/A 0.63 mm

Hole Size in Sheet + 0.08

N/A 5.41 mm

C - 0.13

N/A 5.39 mm a1354.jpg

D - Min. Thread Depth

N/A 5.20 mm

H Nom.

N/A 6.4 mm
L - Length ± 0.081 N/A 16 mm

Min. Dist. Hole C/L to Edge

N/A 7.1 mm
For Use in Sheet Hardness2 N/A HRB 60 / HB 107 or Less

Thread Specification

N/A Internal, ANSI/ASME B1.13M, 6H

Fastener Material

N/A Non-heat Treated Carbon Steel

Standard Finish

N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless
  • 1 Available in other lengths on special order.
  • 2 HRB - Hardness Rockwell “B” Scale. HB - Hardness Brinell.