These standoffs, which use the proven self-clinching design, install with a squeeze in properly sized round holes - and become permanently mounted in the thin sheet.

Types TSO, TSOS, and TSOA self-clinching threaded standoffs provide permanent thre
Unit of Measure

Specifications

Thread Size

N/A .086-56 (#2-56)

Thread Code

N/A 6256

Length Code

N/A 125

Style

N/A #1

Min. Sheet Thickness

N/A .025 in

Hole Size in Sheet + .003 - .000

N/A .213 in

C + .000 - .005

N/A .212 in a1354.jpg

H Nom.

N/A .250 in
L - Length ± .0031 N/A .125 in

Min. Dist. Hole C/L to Edge

N/A .27 in
For Use in Sheet Hardness2 N/A HRB 60 / HB 107 or Less

Thread Specification

N/A Internal, ANSI B1.1, 2B

Fastener Material

N/A Non-heat Treated Carbon Steel

Standard Finish

N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless
  • 1 Available in other lengths on special order.
  • 2 HRB - Hardness Rockwell “B” Scale. HB - Hardness Brinell.