• Designed for use in tapered holes.
  • Tapered mounting hole allows for rapid and accurate alignment prior to installation.
  • Aluminum inserts ideal for light weight designs.
  • Aluminum and stainless steel inserts offer lead-free alternative.
Unit of Measure

Specifications

Thread Size

N/A M3 x 0.5

Type

N/A IUAA
Thread Code1 N/A M3

Length Code

N/A 1

A ± 0.13

N/A 3.81 mm SI_IUB_dimension-518.jpg

E ± 0.13

N/A 5.56 mm

C ± 0.13

N/A 5.16 mm

Min. Hole Depth

N/A 4.83 mm

D ± 0.05

N/A 5.05 mm

F ± 0.05

N/A 5.23 mm

R Ref. Taper Length

N/A 1.29 mm

Fastener Material

N/A Aluminum

Standard Finish

N/A Plain

CAD Supplier

N/A PennEngineering® (SI®)
  • 1 Thread tapped thru, Class 3A/4h screw must pass with finger torque, but basic go gauge may stop at last thread.