PEM Type SGPC swaging collar studs can install into most panel material, provide strong torque-out resistance and are suitable for close centerline-to-edge situations. These studs can also accommodate multiple panels as long as the total thickness does not exceed the maximum sheet thickness.

Features and Benefits
  • Installs into sheets as thin as .024” / 0.6mm.
  • Can be used to attach dissimilar materials.
  • Can be installed into most panel materials, including stainless steel and rigid non-metallic panels.
  • Allows for close centerline-to-edge distance.
  • Corrosion resistant.
  • RoHS compliant.
Unit of Measure

Specifications

Thread Size

N/A M3 x 0.5

Material Code

N/A SGPC

Thread Code

N/A M3

L - Length ± 0.4

N/A 15 mm SGPC-Dwg.jpg
Sheet Thickness1 N/A 0.6 to 1.2 mm

Hole Size in Sheet + 0.08

N/A 4.5 mm

Hole Dia. of Attached Panel

N/A 5.45 mm

H ± 0.25

N/A 6 mm
S Max.2 N/A 2.5 mm

T ± 0.1

N/A 0.6 mm

Min. Dist. Hole C/L to Edge

N/A 4.3 mm

Fastener Material

N/A 300 Series Stainless Steel

Standard Finish

N/A Passivated and/or tested per ASTM A380

For Use in Sheet Hardness

N/A Any

CAD Supplier

N/A PennEngineering® (PEM®)
  • 1 See installation data for tooling requirements. Contact Technical Support (techsupport@pemnet.com) for other thicknesses.
  • 2 Threads are gageable to within 2 pitches on the “S” Max. dimension. A class 3B/5H maximum material commercial nut shall pass up to the “S” Max. dimension.