• Press-fit insert with strong, reusable threads. No heat or ultrasonics required.
  • Straight knurling at the top end of the insert offers higher torsional resistance.
  • Slotted insert compresses allowing easy access into the mounting hole.
  • Aluminum inserts ideal for light weight designs.
  • Aluminum inserts offer lead-free alternative.
Unit of Measure

Specifications

Thread Size x Pitch

N/A M6 x 1

Type

N/A PKB

Thread Code

N/A M6

A ± 0.13

N/A 12.7 mm a1298.jpg

E Nom.

N/A 7.92 mm

C ± 0.25

N/A 7.39 mm

B1 ± 0.25

N/A 3.81 mm

B2 ± 0.25

N/A 5.33 mm

S Nom.

N/A 9.53 mm

W ± 0.4

N/A 1.98 mm

Min. Hole Depth

N/A 13.72 mm

Hole Dia. ± 0.05

N/A 7.92 mm

Thread Specification

N/A 6H per ASME B1.13M

Standard Material

N/A Free-machining, Leaded Brass

Standard Finish

N/A Plain

CAD Supplier

N/A PennEngineering® (SI®)