• Press-fit insert with strong, reusable threads. No heat or ultrasonics required.
  • Straight knurling at the top end of the insert offers higher torsional resistance.
  • Slotted insert compresses allowing easy access into the mounting hole.
  • Aluminum inserts ideal for light weight designs.
  • Aluminum inserts offer lead-free alternative.
Unit of Measure

Specifications

Thread Size x Pitch

N/A M4 x 0.7

Type

N/A PKB

Thread Code

N/A M4

A ± 0.13

N/A 7.92 mm a1298.jpg

E Nom.

N/A 5.56 mm

C ± 0.25

N/A 4.98 mm

B1 ± 0.25

N/A 2.39 mm

B2 ± 0.25

N/A 3.33 mm

S Nom.

N/A 5.97 mm

W ± 0.4

N/A 1.19 mm

Min. Hole Depth

N/A 8.94 mm

Hole Dia. ± 0.05

N/A 5.56 mm

Thread Specification

N/A 6H per ASME B1.13M

Standard Material

N/A Free-machining, Leaded Brass

Standard Finish

N/A Plain

CAD Supplier

N/A PennEngineering® (SI®)