Press-fit with strong, reusable threads. No heat or ultrasonics required.
  • Install with a simple arbor press.
  • Sharp knurls cut into the material to provide torque resistance.
  • Retention fin/barb adds pull-out strength.
  • Excellent for harder plastics including many thermoset resins.
  • Flange design resists higher tensile pull loads in reverse entry applications.
Unit of Measure

Specifications

Thread Size x Pitch

N/A M4 x 0.7

Type

N/A IPFA
Thread Code1 N/A M4

A ± 0.13

N/A 7.42 mm Solid-Body-IPFB--IPFC-and-IPFA-Press-in-Inserts_DIM.jpg

E ± 0.13

N/A 7.14 mm

C Max.

N/A 5.38 mm

T ± 0.13

N/A 0.81 mm

Min. Hole Depth

N/A 8.18 mm

Hole Dia. + 0.05

N/A 5.41 mm

Thread Specification

N/A 6H per ASME B1.13M

Standard Material

N/A Aluminum

CAD Supplier

N/A PennEngineering® (SI®)
  • 1 Thread tapped thru, Class 3A/4h screw must pass with finger torque, but basic go gauge may stop at last thread