• Press-fit insert provides strong, reusable threads.
  • No heat or ultrasonics required
  • Installs with a simple arbor press
  • Sharp knurls cut into the material to provide torque resistance
  • Retention fin / barb adds pullout strength
  • Excellent for harder plastics including many thermoset resins
Unit of Measure

Specifications

Thread Size

N/A .138-32 (#6-32)

Type

N/A IPA
Thread Code1 N/A 632

A ± .005

N/A .247 in Solid-Body-IPB--IPC-and-IPA-Press-in-Inserts_DIM.jpg

E ± .005

N/A .197 in

C Max.

N/A .181 in

Min. Hole Depth

N/A .277 in

Hole Dia. ± .002

N/A .182 in

Thread Specification

N/A 2B per ASME B1.1

Standard Material

N/A Aluminum

Standard Finish

N/A Plain

CAD Supplier

N/A PennEngineering® (SI®)
  • 1 Thread tapped thru, Class 3A/4h screw must pass with finger torque, but basic go gauge may stop at last thread.