• Single point hinging applications.
  • Can be also used for single point hinging applications (not primary use).
  • Type SFW fasteners are shipped with mating washers (made of carbon steel, Zinc Plated, 5µm, Colorless).
Unit of Measure

Specifications

Panel 1 Thickness ±0.08mm/±.003in

N/A 1 mm.039 in

Panel 1 Mounting Hole +0.08mm/+.003 –.000in

N/A 5.00 mm.197 in
Panel 2 Thickness Min.1 N/A 1.00 mm.039 in

Panel 2 Mounting Hole +0.08mm/+.003 –.000in

N/A 4.00 mm.157 in

C1 Max.

N/A 4.98 mm.196 in a1307.jpg

C2 Max.

N/A 3.97 mm.156 in

E Max.

N/A 5.56 mm.219 in

L Max.

N/A 2.39 mm.094 in

Nominal Gap between Panels

N/A 0.38-0.51 mm.015-.020 in

Min. Dist. Hole C/L to Edge

N/A 3.6 mm.14 in

Material Fastener

N/A Low Carbon Steel

Material Washer

N/A Carbon Steel

Finish Fastener

N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless plus sealant/lubricant

Finish Washer

N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless
For Use in Sheet Hardness2 N/A HRB 80 / HB 150 or less

CAD Supplier

N/A PennEngineering® (PEM®)
  • 1 Fastener will provide flush application at minimum sheet thickness.
  • 2 HRB - Hardness Rockwell “B” Scale. HB - Hardness Brinell.