• Deformed threads lock screw in place to resist vibration.
  • Blind-end protects the threads from plastic intrusion.
  • Stainless steel inserts offer lead-free alternative.
Unit of Measure

Specifications

Thread Size x Pitch

N/A M5 x 0.8

Type

N/A IBLC

Thread Code

N/A M5

Length Code

N/A 8

A ± 0.13

N/A 13.48 mm IBLC_Style1-and-Style2.jpg

H Min.

N/A 6.69 mm

E Nom.

N/A 7.14 mm

C ± 0.13

N/A 6.58 mm

S1 ± 0.13

N/A 1.20 mm

S2 ± 0.13

N/A 3.3 mm
Minor Dia.Min.1 N/A 4.15 mm

Minor Dia.Max.

N/A 4.34 mm

First Cycle on Locking Torque Min.

N/A 0.23 N·m

First Cycle on Locking Torque Max.

N/A 2.10 N·m

Thread Specification

N/A 6H per ASME B1.13M

Standard Material

N/A 300 Series Stainless Steel

Standard Finish

N/A Passivated and/or tested per ASTM A380

CAD Supplier

N/A PennEngineering® (SI®)
  • 1 Minor diameter may be below minimum in deformed thread area.