MSOFS™ microPEM® Flaring Standoffs
Ideal miniature fastener solution to attach components in compact electronic assemblies
  • New MSOFS™ microPEM® flaring standoffs attach permanently in panels as thin as 0.2 mm of any hardness, including stainless steel.
  • Can be installed into any type of panel, including metal, plastic and P.C. Board.
  • Flaring feature allows for installation into multiple panels.
  • Small footprint allows for reduced centerline-to-edge designs.
  • Threads as small as M1.
Unit of Measure

Specifications

Thread Size x Pitch

N/A M1.6 x 0.35

Sheet Thickness

N/A 0.2 to 0.3 mm

Hole Size in Sheet +0.05

N/A 3.5 mm

C Max.

N/A 2.87 mm

D Max.

N/A 3.48 mm

H Nom.

N/A 4 mm

L +0.05 -0.08

N/A 3 mm

T ±0.05

N/A 0.25 mm

Thread Specification

N/A ASME B 1.13M, 6H

Fastener Material

N/A 300 Series Stainless Steel

Standard Finish

N/A Passivated and/or tested per ASTM A380

For Use in Sheet Hardness

N/A Any panel hardness

CAD Supplier

N/A PennEngineering® (PEM®)